GN 351 Vibration Isolation Mounts Rubber, Cylindrical Type, with Steel Components

Photo

GN 351 Rubber Vibration Isolation Mounts, Cylindrical Type, with Steel Components Type: EE - With 2 tapped holes
Type: EE - With 2 tapped holes
GN 351 Rubber Vibration Isolation Mounts, Cylindrical Type, with Steel Components Type: EE - With 2 tapped holes GN 351 Rubber Vibration Isolation Mounts, Cylindrical Type, with Steel Components Type: ES - With 1 tapped hole and 1 threaded stud GN 351 Rubber Vibration Isolation Mounts, Cylindrical Type, with Steel Components Type: SS - With 2 threaded studs

Product description

Information

Vibration isolation mounts GN 351 are suitable for the anti-vibration mounting of machine units such as motors, compressors and pumps.

These rubber mounts are simple and economical construction elements. Their resilience and their broad range of different sizes and dimensions allow these mounts to be used in many applications that require vibration isolation.

Specification

Mount body
Natural rubber (NR)

  • Black
  • Vulcanized to the cover plates
  • Temperature resistant up to 176 °F (80 °C)
  • Shore hardness A ±5
    Soft40
    Medium55
    Hard70

Cover plates / tapped inserts / threaded studs
Steel, zinc plated, blue passivated finish


RoHS

On request

Gray color rubber

Technical drawing

3D
Hide technical drawing
GN 351 Rubber Vibration Isolation Mounts, Cylindrical Type, with Steel Components sketch

Part Options / Table

Type

EEWith 2 tapped holes
ESWith 1 tapped hole and 1 threaded stud
SSWith 2 threaded studs
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1h
Type EE

Type ES

Type SS
d2
Thread
Length lst ≈
0.310.310.51-0.310.51--0.310.51--M 30.240.040.12
0.390.390.590.790.390.590.79-0.390.590.79-M 40.390.050.16
0.590.390.590.790.390.590.790.980.390.590.790.98M 40.390.060.16
0.790.590.790.980.590.790.981.180.590.790.981.18M 60.710.080.24
0.980.790.981.180.590.791.18-0.590.791.18-M 60.710.080.24
1.180.791.181.570.590.791.181.570.591.181.57-M 80.790.080.31
1.570.791.181.570.791.181.57-0.791.181.57-M 80.910.080.31
1.971.181.571.970.791.181.571.970.791.181.571.97M 101.100.080.39
2.361.181.571.971.181.571.97-1.181.571.97-M 101.100.080.39
2.761.181.77-1.181.77--1.181.77--M 101.060.120.39
2.951.181.572.170.981.572.17-0.981.572.17-M 121.460.120.47
3.941.572.172.951.572.172.95-1.572.172.95-M 161.610.120.63
4.922.172.95-2.172.95--2.172.95--M 161.610.120.63

Build & Price

3D Product Configurator
Outer diameter d1
Height h (Type EE)
Height h (Type ES)
Height h (Type SS)
Thread d2
Type



Hardness



Selected Part

Total US Dollars (net)
$1.18
In Stock: 494
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$1.18
5099$1.08
100249$0.98
≥ 250$0.88
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 351-8-8-M3-EE-40GN 351-8-8-M3-EE-55GN 351-8-8-M3-EE-70GN 351-8-13-M3-EE-40GN 351-8-13-M3-EE-55GN 351-8-13-M3-EE-70GN 351-8-8-M3-ES-40GN 351-8-8-M3-ES-55GN 351-8-8-M3-ES-70GN 351-8-13-M3-ES-40GN 351-8-13-M3-ES-55GN 351-8-13-M3-ES-70GN 351-8-8-M3-SS-40GN 351-8-8-M3-SS-55GN 351-8-8-M3-SS-70GN 351-8-13-M3-SS-40GN 351-8-13-M3-SS-55GN 351-8-13-M3-SS-70GN 351-10-10-M4-EE-40GN 351-10-10-M4-EE-55GN 351-10-10-M4-EE-70GN 351-10-15-M4-EE-40GN 351-10-15-M4-EE-55GN 351-10-15-M4-EE-70GN 351-10-20-M4-EE-40GN 351-10-20-M4-EE-55GN 351-10-20-M4-EE-70GN 351-10-10-M4-ES-40GN 351-10-10-M4-ES-55GN 351-10-10-M4-ES-70GN 351-10-15-M4-ES-40GN 351-10-15-M4-ES-55GN 351-10-15-M4-ES-70GN 351-10-20-M4-ES-40GN 351-10-20-M4-ES-55GN 351-10-20-M4-ES-70GN 351-10-10-M4-SS-40GN 351-10-10-M4-SS-55GN 351-10-10-M4-SS-70GN 351-10-15-M4-SS-40GN 351-10-15-M4-SS-55GN 351-10-15-M4-SS-70GN 351-10-20-M4-SS-40GN 351-10-20-M4-SS-55GN 351-10-20-M4-SS-70GN 351-15-10-M4-EE-40GN 351-15-10-M4-EE-55GN 351-15-10-M4-EE-70GN 351-15-15-M4-EE-40GN 351-15-15-M4-EE-55GN 351-15-15-M4-EE-70GN 351-15-20-M4-EE-40GN 351-15-20-M4-EE-55GN 351-15-20-M4-EE-70GN 351-15-10-M4-ES-40GN 351-15-10-M4-ES-55GN 351-15-10-M4-ES-70GN 351-15-15-M4-ES-40GN 351-15-15-M4-ES-55GN 351-15-15-M4-ES-70GN 351-15-20-M4-ES-40GN 351-15-20-M4-ES-55GN 351-15-20-M4-ES-70GN 351-15-25-M4-ES-40GN 351-15-25-M4-ES-55GN 351-15-25-M4-ES-70GN 351-15-10-M4-SS-40GN 351-15-10-M4-SS-55GN 351-15-10-M4-SS-70GN 351-15-15-M4-SS-40GN 351-15-15-M4-SS-55GN 351-15-15-M4-SS-70GN 351-15-20-M4-SS-40GN 351-15-20-M4-SS-55GN 351-15-20-M4-SS-70GN 351-15-25-M4-SS-40GN 351-15-25-M4-SS-55GN 351-15-25-M4-SS-70GN 351-20-15-M6-EE-40GN 351-20-15-M6-EE-55GN 351-20-15-M6-EE-70GN 351-20-20-M6-EE-40GN 351-20-20-M6-EE-55GN 351-20-20-M6-EE-70GN 351-20-25-M6-EE-40GN 351-20-25-M6-EE-55GN 351-20-25-M6-EE-70GN 351-20-15-M6-ES-40GN 351-20-15-M6-ES-55GN 351-20-15-M6-ES-70GN 351-20-20-M6-ES-40GN 351-20-20-M6-ES-55GN 351-20-20-M6-ES-70GN 351-20-25-M6-ES-40GN 351-20-25-M6-ES-55GN 351-20-25-M6-ES-70GN 351-20-30-M6-ES-40GN 351-20-30-M6-ES-55GN 351-20-30-M6-ES-70GN 351-20-15-M6-SS-40GN 351-20-15-M6-SS-55GN 351-20-15-M6-SS-70GN 351-20-20-M6-SS-40GN 351-20-20-M6-SS-55GN 351-20-20-M6-SS-70GN 351-20-25-M6-SS-40GN 351-20-25-M6-SS-55GN 351-20-25-M6-SS-70GN 351-20-30-M6-SS-40GN 351-20-30-M6-SS-55GN 351-20-30-M6-SS-70GN 351-25-20-M6-EE-40GN 351-25-20-M6-EE-55GN 351-25-20-M6-EE-70GN 351-25-25-M6-EE-40GN 351-25-25-M6-EE-55GN 351-25-25-M6-EE-70GN 351-25-30-M6-EE-40GN 351-25-30-M6-EE-55GN 351-25-30-M6-EE-70GN 351-25-15-M6-ES-40GN 351-25-15-M6-ES-55GN 351-25-15-M6-ES-70GN 351-25-20-M6-ES-40GN 351-25-20-M6-ES-55GN 351-25-20-M6-ES-70GN 351-25-30-M6-ES-40GN 351-25-30-M6-ES-55GN 351-25-30-M6-ES-70GN 351-25-15-M6-SS-40GN 351-25-15-M6-SS-55GN 351-25-15-M6-SS-70GN 351-25-20-M6-SS-40GN 351-25-20-M6-SS-55GN 351-25-20-M6-SS-70GN 351-25-30-M6-SS-40GN 351-25-30-M6-SS-55GN 351-25-30-M6-SS-70GN 351-30-20-M8-EE-40GN 351-30-20-M8-EE-55GN 351-30-20-M8-EE-70GN 351-30-30-M8-EE-40GN 351-30-30-M8-EE-55GN 351-30-30-M8-EE-70GN 351-30-40-M8-EE-40GN 351-30-40-M8-EE-55GN 351-30-40-M8-EE-70GN 351-30-15-M8-ES-40GN 351-30-15-M8-ES-55GN 351-30-15-M8-ES-70GN 351-30-20-M8-ES-40GN 351-30-20-M8-ES-55GN 351-30-20-M8-ES-70GN 351-30-30-M8-ES-40GN 351-30-30-M8-ES-55GN 351-30-30-M8-ES-70GN 351-30-40-M8-ES-40GN 351-30-40-M8-ES-55GN 351-30-40-M8-ES-70GN 351-30-15-M8-SS-40GN 351-30-15-M8-SS-55GN 351-30-15-M8-SS-70GN 351-30-30-M8-SS-40GN 351-30-30-M8-SS-55GN 351-30-30-M8-SS-70GN 351-30-40-M8-SS-40GN 351-30-40-M8-SS-55GN 351-30-40-M8-SS-70GN 351-40-20-M8-ES-40GN 351-40-20-M8-ES-55GN 351-40-20-M8-ES-70GN 351-40-30-M8-ES-40GN 351-40-30-M8-ES-55GN 351-40-30-M8-ES-70GN 351-40-40-M8-ES-40GN 351-40-40-M8-ES-55GN 351-40-40-M8-ES-70GN 351-40-20-M8-EE-40GN 351-40-20-M8-EE-55GN 351-40-20-M8-EE-70GN 351-40-30-M8-EE-40GN 351-40-30-M8-EE-55GN 351-40-30-M8-EE-70GN 351-40-40-M8-EE-40GN 351-40-40-M8-EE-55GN 351-40-40-M8-EE-70GN 351-40-20-M8-SS-40GN 351-40-20-M8-SS-55GN 351-40-20-M8-SS-70GN 351-40-30-M8-SS-40GN 351-40-30-M8-SS-55GN 351-40-30-M8-SS-70GN 351-40-40-M8-SS-40GN 351-40-40-M8-SS-55GN 351-40-40-M8-SS-70GN 351-50-30-M10-EE-40GN 351-50-30-M10-EE-55GN 351-50-30-M10-EE-70GN 351-50-40-M10-EE-40GN 351-50-40-M10-EE-55GN 351-50-40-M10-EE-70GN 351-50-50-M10-EE-40GN 351-50-50-M10-EE-55GN 351-50-50-M10-EE-70GN 351-50-20-M10-ES-40GN 351-50-20-M10-ES-55GN 351-50-20-M10-ES-70GN 351-50-30-M10-ES-40GN 351-50-30-M10-ES-55GN 351-50-30-M10-ES-70GN 351-50-40-M10-ES-40GN 351-50-40-M10-ES-55GN 351-50-40-M10-ES-70GN 351-50-50-M10-ES-40GN 351-50-50-M10-ES-55GN 351-50-50-M10-ES-70GN 351-50-20-M10-SS-40GN 351-50-20-M10-SS-55GN 351-50-20-M10-SS-70GN 351-50-30-M10-SS-40GN 351-50-30-M10-SS-55GN 351-50-30-M10-SS-70GN 351-50-40-M10-SS-40GN 351-50-40-M10-SS-55GN 351-50-40-M10-SS-70GN 351-50-50-M10-SS-40GN 351-50-50-M10-SS-55GN 351-50-50-M10-SS-70GN 351-60-30-M10-EE-40GN 351-60-30-M10-EE-55GN 351-60-30-M10-EE-70GN 351-60-40-M10-EE-40GN 351-60-40-M10-EE-55GN 351-60-40-M10-EE-70GN 351-60-50-M10-EE-40GN 351-60-50-M10-EE-55GN 351-60-50-M10-EE-70GN 351-60-30-M10-ES-40GN 351-60-30-M10-ES-55GN 351-60-30-M10-ES-70GN 351-60-40-M10-ES-40GN 351-60-40-M10-ES-55GN 351-60-40-M10-ES-70GN 351-60-50-M10-ES-40GN 351-60-50-M10-ES-55GN 351-60-50-M10-ES-70GN 351-60-30-M10-SS-40GN 351-60-30-M10-SS-55GN 351-60-30-M10-SS-70GN 351-60-40-M10-SS-40GN 351-60-40-M10-SS-55GN 351-60-40-M10-SS-70GN 351-60-50-M10-SS-40GN 351-60-50-M10-SS-55GN 351-60-50-M10-SS-70GN 351-70-30-M10-EE-40GN 351-70-30-M10-EE-55GN 351-70-30-M10-EE-70GN 351-70-45-M10-EE-40GN 351-70-45-M10-EE-55GN 351-70-45-M10-EE-70GN 351-70-30-M10-ES-40GN 351-70-30-M10-ES-55GN 351-70-30-M10-ES-70GN 351-70-45-M10-ES-40GN 351-70-45-M10-ES-55GN 351-70-45-M10-ES-70GN 351-70-30-M10-SS-40GN 351-70-30-M10-SS-55GN 351-70-30-M10-SS-70GN 351-70-45-M10-SS-40GN 351-70-45-M10-SS-55GN 351-70-45-M10-SS-70GN 351-75-30-M12-EE-40GN 351-75-30-M12-EE-55GN 351-75-30-M12-EE-70GN 351-75-40-M12-EE-40GN 351-75-40-M12-EE-55GN 351-75-40-M12-EE-70GN 351-75-55-M12-EE-40GN 351-75-55-M12-EE-55GN 351-75-55-M12-EE-70GN 351-75-25-M12-ES-40GN 351-75-25-M12-ES-55GN 351-75-25-M12-ES-70GN 351-75-40-M12-ES-40GN 351-75-40-M12-ES-55GN 351-75-40-M12-ES-70GN 351-75-55-M12-ES-40GN 351-75-55-M12-ES-55GN 351-75-55-M12-ES-70GN 351-75-25-M12-SS-40GN 351-75-25-M12-SS-55GN 351-75-25-M12-SS-70GN 351-75-40-M12-SS-40GN 351-75-40-M12-SS-55GN 351-75-40-M12-SS-70GN 351-75-55-M12-SS-40GN 351-75-55-M12-SS-55GN 351-75-55-M12-SS-70GN 351-100-40-M16-EE-40GN 351-100-40-M16-EE-55GN 351-100-40-M16-EE-70GN 351-100-55-M16-EE-40GN 351-100-55-M16-EE-55GN 351-100-55-M16-EE-70GN 351-100-75-M16-EE-40GN 351-100-75-M16-EE-55GN 351-100-75-M16-EE-70GN 351-100-40-M16-ES-40GN 351-100-40-M16-ES-55GN 351-100-40-M16-ES-70GN 351-100-55-M16-ES-40GN 351-100-55-M16-ES-55GN 351-100-55-M16-ES-70GN 351-100-75-M16-ES-40GN 351-100-75-M16-ES-55GN 351-100-75-M16-ES-70GN 351-100-40-M16-SS-40GN 351-100-40-M16-SS-55GN 351-100-40-M16-SS-70GN 351-100-55-M16-SS-40GN 351-100-55-M16-SS-55GN 351-100-55-M16-SS-70GN 351-100-75-M16-SS-40GN 351-100-75-M16-SS-55GN 351-100-75-M16-SS-70GN 351-125-55-M16-EE-40GN 351-125-55-M16-EE-55GN 351-125-55-M16-EE-70GN 351-125-75-M16-EE-40GN 351-125-75-M16-EE-55GN 351-125-75-M16-EE-70GN 351-125-55-M16-ES-40GN 351-125-55-M16-ES-55GN 351-125-55-M16-ES-70GN 351-125-75-M16-ES-40GN 351-125-75-M16-ES-55GN 351-125-75-M16-ES-70GN 351-125-55-M16-SS-40GN 351-125-55-M16-SS-55GN 351-125-55-M16-SS-70GN 351-125-75-M16-SS-40GN 351-125-75-M16-SS-55GN 351-125-75-M16-SS-70

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.