GN 352 Vibration / Shock Absorption Mounts Rubber, Cylindrical Type, with Steel Components

Photo

GN 352 Rubber Vibration / Shock Absorption Mounts, Cylindrical Type, with Steel Components Type: S - With threaded stud
Type: S - With threaded stud
GN 352 Rubber Vibration / Shock Absorption Mounts, Cylindrical Type, with Steel Components Type: S - With threaded stud GN 352 Rubber Vibration / Shock Absorption Mounts, Cylindrical Type, with Steel Components Type: E - With tapped hole

Product description

Information

Vibration / shock absorption mounts GN 352 are used as end-stop bumpers, e.g. for conveyors.

They absorb most of the accumulated kinetic energy on impact. They act as dampers and prevent damaging shock and rebound. They also act as sound dampers.

Specification

Mount body
Natural rubber (NR)

  • Black
  • Vulcanized to the cover plate
  • Temperature resistant up to 176 °F (80 °C)
  • Shore hardness A ±5
    Soft40
    Medium55
    Hard70

Cover plate / tapped insert / threaded stud
Steel, zinc plated, blue passivated finish


RoHS

On request

Gray color rubber

Technical drawing

3D
Hide technical drawing
GN 352 Rubber Vibration / Shock Absorption Mounts, Cylindrical Type, with Steel Components sketch

Part Options / Table

Type

EWith tapped hole
SWith threaded stud
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1h
Type E

Type S
d2
Thread
Length lst
0.310.310.51--0.310.51--M 30.240.040.12
0.390.390.59--0.390.590.79-M 40.390.050.16
0.590.590.79--0.390.590.791.18M 40.390.060.16
0.790.590.790.98-0.390.590.791.18M 60.710.080.24
0.980.590.791.18-0.590.791.18-M 60.710.080.24
1.180.590.791.181.570.590.790.981.18M 80.790.080.31
1.570.791.181.57-0.790.981.181.57M 80.910.080.31
1.970.791.181.571.970.791.181.571.97M 101.100.080.39
2.361.181.571.97-0.791.572.36-M 101.100.080.39
2.761.181.572.17-1.181.572.17-M 101.060.120.39
2.951.181.571.97-0.981.571.97-M 121.460.120.47
3.941.571.972.36-1.571.972.36-M 161.610.120.63
4.922.172.95--2.172.95--M 161.610.120.63

Build & Price

3D Product Configurator
Outer diameter d1
Height h (Type E)
Height h (Type S)
Thread d2
Type


Hardness



Selected Part

Total US Dollars (net)
$0.97
In Stock: 5107
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$0.97
5099$0.89
100249$0.81
≥ 250$0.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 352-8-8-M3-E-40GN 352-8-8-M3-E-55GN 352-8-8-M3-E-70GN 352-8-13-M3-E-40GN 352-8-13-M3-E-55GN 352-8-13-M3-E-70GN 352-8-8-M3-S-40GN 352-8-8-M3-S-55GN 352-8-8-M3-S-70GN 352-8-13-M3-S-40GN 352-8-13-M3-S-55GN 352-8-13-M3-S-70GN 352-10-10-M4-E-40GN 352-10-10-M4-E-55GN 352-10-10-M4-E-70GN 352-10-15-M4-E-40GN 352-10-15-M4-E-55GN 352-10-15-M4-E-70GN 352-10-10-M4-S-40GN 352-10-10-M4-S-55GN 352-10-10-M4-S-70GN 352-10-15-M4-S-40GN 352-10-15-M4-S-55GN 352-10-15-M4-S-70GN 352-10-20-M4-S-40GN 352-10-20-M4-S-55GN 352-10-20-M4-S-70GN 352-15-15-M4-E-40GN 352-15-15-M4-E-55GN 352-15-15-M4-E-70GN 352-15-20-M4-E-40GN 352-15-20-M4-E-55GN 352-15-20-M4-E-70GN 352-15-10-M4-S-40GN 352-15-10-M4-S-55GN 352-15-10-M4-S-70GN 352-15-15-M4-S-40GN 352-15-15-M4-S-55GN 352-15-15-M4-S-70GN 352-15-20-M4-S-40GN 352-15-20-M4-S-55GN 352-15-20-M4-S-70GN 352-15-30-M4-S-40GN 352-15-30-M4-S-55GN 352-15-30-M4-S-70GN 352-20-15-M6-E-40GN 352-20-15-M6-E-55GN 352-20-15-M6-E-70GN 352-20-20-M6-E-40GN 352-20-20-M6-E-55GN 352-20-20-M6-E-70GN 352-20-25-M6-E-40GN 352-20-25-M6-E-55GN 352-20-25-M6-E-70GN 352-20-10-M6-S-40GN 352-20-10-M6-S-55GN 352-20-10-M6-S-70GN 352-20-15-M6-S-40GN 352-20-15-M6-S-55GN 352-20-15-M6-S-70GN 352-20-20-M6-S-40GN 352-20-20-M6-S-55GN 352-20-20-M6-S-70GN 352-20-30-M6-S-40GN 352-20-30-M6-S-55GN 352-20-30-M6-S-70GN 352-25-15-M6-E-40GN 352-25-15-M6-E-55GN 352-25-15-M6-E-70GN 352-25-20-M6-E-40GN 352-25-20-M6-E-55GN 352-25-20-M6-E-70GN 352-25-30-M6-E-40GN 352-25-30-M6-E-55GN 352-25-30-M6-E-70GN 352-25-15-M6-S-40GN 352-25-15-M6-S-55GN 352-25-15-M6-S-70GN 352-25-20-M6-S-40GN 352-25-20-M6-S-55GN 352-25-20-M6-S-70GN 352-25-30-M6-S-40GN 352-25-30-M6-S-55GN 352-25-30-M6-S-70GN 352-30-15-M8-S-40GN 352-30-15-M8-S-55GN 352-30-15-M8-S-70GN 352-30-20-M8-S-40GN 352-30-20-M8-S-55GN 352-30-20-M8-S-70GN 352-30-25-M8-S-40GN 352-30-25-M8-S-55GN 352-30-25-M8-S-70GN 352-30-30-M8-S-40GN 352-30-30-M8-S-55GN 352-30-30-M8-S-70GN 352-30-15-M8-E-40GN 352-30-15-M8-E-55GN 352-30-15-M8-E-70GN 352-30-20-M8-E-40GN 352-30-20-M8-E-55GN 352-30-20-M8-E-70GN 352-30-30-M8-E-40GN 352-30-30-M8-E-55GN 352-30-30-M8-E-70GN 352-30-40-M8-E-40GN 352-30-40-M8-E-55GN 352-30-40-M8-E-70GN 352-40-20-M8-E-40GN 352-40-20-M8-E-55GN 352-40-20-M8-E-70GN 352-40-30-M8-E-40GN 352-40-30-M8-E-55GN 352-40-30-M8-E-70GN 352-40-40-M8-E-40GN 352-40-40-M8-E-55GN 352-40-40-M8-E-70GN 352-40-20-M8-S-40GN 352-40-20-M8-S-55GN 352-40-20-M8-S-70GN 352-40-25-M8-S-40GN 352-40-25-M8-S-55GN 352-40-25-M8-S-70GN 352-40-30-M8-S-40GN 352-40-30-M8-S-55GN 352-40-30-M8-S-70GN 352-40-40-M8-S-40GN 352-40-40-M8-S-55GN 352-40-40-M8-S-70GN 352-50-20-M10-E-40GN 352-50-20-M10-E-55GN 352-50-20-M10-E-70GN 352-50-30-M10-E-40GN 352-50-30-M10-E-55GN 352-50-30-M10-E-70GN 352-50-40-M10-E-40GN 352-50-40-M10-E-55GN 352-50-40-M10-E-70GN 352-50-50-M10-E-40GN 352-50-50-M10-E-55GN 352-50-50-M10-E-70GN 352-50-20-M10-S-40GN 352-50-20-M10-S-55GN 352-50-20-M10-S-70GN 352-50-30-M10-S-40GN 352-50-30-M10-S-55GN 352-50-30-M10-S-70GN 352-50-40-M10-S-40GN 352-50-40-M10-S-55GN 352-50-40-M10-S-70GN 352-50-50-M10-S-40GN 352-50-50-M10-S-55GN 352-50-50-M10-S-70GN 352-60-30-M10-E-40GN 352-60-30-M10-E-55GN 352-60-30-M10-E-70GN 352-60-40-M10-E-40GN 352-60-40-M10-E-55GN 352-60-40-M10-E-70GN 352-60-50-M10-E-40GN 352-60-50-M10-E-55GN 352-60-50-M10-E-70GN 352-60-20-M10-S-40GN 352-60-20-M10-S-55GN 352-60-20-M10-S-70GN 352-60-40-M10-S-40GN 352-60-40-M10-S-55GN 352-60-40-M10-S-70GN 352-60-60-M10-S-40GN 352-60-60-M10-S-55GN 352-60-60-M10-S-70GN 352-70-30-M10-E-40GN 352-70-30-M10-E-55GN 352-70-30-M10-E-70GN 352-70-40-M10-E-40GN 352-70-40-M10-E-55GN 352-70-40-M10-E-70GN 352-70-55-M10-E-40GN 352-70-55-M10-E-55GN 352-70-55-M10-E-70GN 352-70-30-M10-S-40GN 352-70-30-M10-S-55GN 352-70-30-M10-S-70GN 352-70-40-M10-S-40GN 352-70-40-M10-S-55GN 352-70-40-M10-S-70GN 352-70-55-M10-S-40GN 352-70-55-M10-S-55GN 352-70-55-M10-S-70GN 352-75-30-M12-E-40GN 352-75-30-M12-E-55GN 352-75-30-M12-E-70GN 352-75-40-M12-E-40GN 352-75-40-M12-E-55GN 352-75-40-M12-E-70GN 352-75-50-M12-E-40GN 352-75-50-M12-E-55GN 352-75-50-M12-E-70GN 352-75-25-M12-S-40GN 352-75-25-M12-S-55GN 352-75-25-M12-S-70GN 352-75-40-M12-S-40GN 352-75-40-M12-S-55GN 352-75-40-M12-S-70GN 352-75-50-M12-S-40GN 352-75-50-M12-S-55GN 352-75-50-M12-S-70GN 352-100-40-M16-E-40GN 352-100-40-M16-E-55GN 352-100-40-M16-E-70GN 352-100-50-M16-E-40GN 352-100-50-M16-E-55GN 352-100-50-M16-E-70GN 352-100-60-M16-E-40GN 352-100-60-M16-E-55GN 352-100-60-M16-E-70GN 352-100-40-M16-S-40GN 352-100-40-M16-S-55GN 352-100-40-M16-S-70GN 352-100-50-M16-S-40GN 352-100-50-M16-S-55GN 352-100-50-M16-S-70GN 352-100-60-M16-S-40GN 352-100-60-M16-S-55GN 352-100-60-M16-S-70GN 352-125-55-M16-E-40GN 352-125-55-M16-E-55GN 352-125-55-M16-E-70GN 352-125-75-M16-E-40GN 352-125-75-M16-E-55GN 352-125-75-M16-E-70GN 352-125-55-M16-S-40GN 352-125-55-M16-S-55GN 352-125-55-M16-S-70GN 352-125-75-M16-S-40GN 352-125-75-M16-S-55GN 352-125-75-M16-S-70

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.