GN 451 Vibration Isolation Mounts Rubber, Cylindrical Type, with Stainless Steel Components

Photo

GN 451 Rubber Vibration Isolation Mounts, Cylindrical Type, with Stainless Steel Components Type: EE - With 2 tapped holes
Type: EE - With 2 tapped holes
GN 451 Rubber Vibration Isolation Mounts, Cylindrical Type, with Stainless Steel Components Type: EE - With 2 tapped holes GN 451 Rubber Vibration Isolation Mounts, Cylindrical Type, with Stainless Steel Components Type: ES - With 1 tapped hole and 1 threaded stud GN 451 Rubber Vibration Isolation Mounts, Cylindrical Type, with Stainless Steel Components Type: SS - With 2 threaded studs
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Vibration isolation mounts GN 451 are suitable for the anti-vibration mounting of machine units such as motors, compressors and pumps.

These rubber mounts are simple and economical construction elements. Their resilience and their broad range of different sizes and dimensions allow these mounts to be used in many applications that require vibration isolation.

Specification

Mount body
Natural rubber (NR)

  • Black
  • Vulcanized to the cover plates
  • Temperature resistant up to 176 °F (80 °C)
  • Shore hardness A ±5
    Medium55

Cover plates / tapped inserts / threaded studs
Stainless steel AISI 304


RoHS

On request

Gray color rubber
Versions with Shore hardness A ±5

  • Soft40
  • Hard70

Technical drawing

3D
Hide technical drawing
GN 451 Rubber Vibration Isolation Mounts, Cylindrical Type, with Stainless Steel Components sketch

Part Options / Table

Type

EEWith 2 tapped holes
ESWith 1 tapped hole and 1 threaded stud
SSWith 2 threaded studs
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1h
Type EE

Type ES

Type SS
d2
Thread
Length lst ≈
0.310.310.51-0.310.51--0.310.51--M 30.240.040.12
0.390.390.590.790.390.590.79-0.390.590.79-M 40.390.050.16
0.590.390.590.790.390.590.790.980.390.590.790.98M 40.390.060.16
0.790.590.790.980.590.790.981.180.590.790.981.18M 60.710.080.24
0.980.790.981.180.590.791.18-0.590.791.18-M 60.710.080.24
1.180.791.181.570.590.791.181.570.591.181.57-M 80.790.080.31
1.570.791.181.570.791.181.57-0.791.181.57-M 80.910.080.31
1.971.181.571.970.791.181.571.970.791.181.571.97M 101.100.080.31
2.361.181.571.971.181.571.97-1.181.571.97-M 101.100.080.31
2.761.181.77-1.181.77--1.181.77--M 101.060.120.31
2.951.181.572.170.981.572.17-0.981.572.17-M 121.460.120.43
3.941.572.172.951.572.172.95-1.572.172.95-M 161.610.120.55
4.922.172.95-2.172.95--2.172.95--M 161.610.120.55
* Not available from stock, requires a minimum order quantity

Build & Price

3D Product Configurator
Outer diameter d1
Height h (Type EE)
Height h (Type ES)
Height h (Type SS)
Thread d2
Type



Hardness

Selected Part

Total US Dollars (net)
$3.10
In Stock: 413
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$3.10
5099$2.84
100249$2.59
≥ 250$2.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.