GN 453 Vibration / Shock Absorption Mounts Rubber, Conical Type, with Stainless Steel Components

Photo

GN 453 Rubber Vibration / Shock Absorption Mounts, Conical Type, with Stainless Steel Components Type: S - With threaded stud
Type: S - With threaded stud
GN 453 Rubber Vibration / Shock Absorption Mounts, Conical Type, with Stainless Steel Components Type: S - With threaded stud GN 453 Rubber Vibration / Shock Absorption Mounts, Conical Type, with Stainless Steel Components Type: E - With tapped hole
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Vibration / shock absorption mounts GN 453 are used as end-stop bumpers, e.g. for conveyors.

They absorb most of the accumulated kinetic energy on impact. They act as dampers and prevent damaging shock and rebound. They also act as sound dampers.

The parabolic shape of these mounts generates progressive resilience characteristics: impact and shock effects are absorbed more gently.

Specification

Mount body
Natural rubber (NR)

  • Black
  • Vulcanized to the cover plate
  • Temperature resistant up to 176 °F (80 °C)
  • Shore hardness A ±5
    Medium55

Cover plate / tapped insert / threaded stud
Stainless steel AISI 304


RoHS

On request

Gray color rubber
Versions with Shore hardness A ±5

  • Soft40
  • Hard70

Technical drawing

3D
Hide technical drawing
GN 453 Rubber Vibration / Shock Absorption Mounts, Conical Type, with Stainless Steel Components sketch

Part Options / Table

Type

EWith tapped hole
SWith threaded stud
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1hd2
Thread
Length lstSpring rate ≈ 
Hardness 40

Hardness 55

Hardness 70
Max. load
Hardness 40

Hardness 55

Hardness 70
Max. deflection ≈
0.390.39M 50.470.050.2079.94 lbf/in (14 N/mm)114 lbf/in (20 N/mm)228 lbf/in (40 N/mm)10.34 lbf (46 N)13.26 lbf (59 N)25.40 lbf (113 N)0.12
0.790.59M 60.710.080.24171 lbf/in (30 N/mm)280 lbf/in (49 N/mm)445 lbf/in (78 N/mm)29.23 lbf (130 N)43.84 lbf (195 N)71.94 lbf (320 N)0.16
0.790.94M 60.710.080.2479.94 lbf/in (14 N/mm)126 lbf/in (22 N/mm)314 lbf/in (55 N/mm)18.43 lbf (82 N)29.23 lbf (130 N)74.19 lbf (330 N)0.24
0.980.79M 60.710.080.2491.36 lbf/in (16 N/mm)217 lbf/in (38 N/mm)548 lbf/in (96 N/mm)18.88 lbf (84 N)42.71 lbf (190 N)111 lbf (495 N)0.20
1.181.18M 80.710.080.24143 lbf/in (25 N/mm)200 lbf/in (35 N/mm)480 lbf/in (84 N/mm)42.71 lbf (190 N)58.45 lbf (260 N)142 lbf (630 N)0.30
1.181.42M 80.790.080.31114 lbf/in (20 N/mm)206 lbf/in (36 N/mm)411 lbf/in (72 N/mm)40.47 lbf (180 N)71.94 lbf (320 N)146 lbf (650 N)0.35
1.381.57M 80.910.080.31148 lbf/in (26 N/mm)171 lbf/in (30 N/mm)360 lbf/in (63 N/mm)58.45 lbf (260 N)67.44 lbf (300 N)142 lbf (630 N)0.39
1.971.97M 101.100.080.31308 lbf/in (54 N/mm)445 lbf/in (78 N/mm)514 lbf/in (90 N/mm)152 lbf (675 N)218 lbf (970 N)252 lbf (1120 N)0.49
1.972.40M 81.100.080.31183 lbf/in (32 N/mm)223 lbf/in (39 N/mm)571 lbf/in (100 N/mm)110 lbf (490 N)135 lbf (600 N)342 lbf (1520 N)0.60
1.972.68M 101.100.080.31297 lbf/in (52 N/mm)297 lbf/in (52 N/mm)657 lbf/in (115 N/mm)200 lbf (890 N)200 lbf (890 N)438 lbf (1950 N)0.67
2.762.28M 121.460.120.43468 lbf/in (82 N/mm)628 lbf/in (110 N/mm)799 lbf/in (140 N/mm)259 lbf (1150 N)342 lbf (1520 N)447 lbf (1990 N)0.55
2.953.50M 121.460.120.43377 lbf/in (66 N/mm)560 lbf/in (98 N/mm)714 lbf/in (125 N/mm)299 lbf (1330 N)441 lbf (1960 N)571 lbf (2540 N)0.79
* Not available from stock, requires a minimum order quantity

Build & Price

3D Product Configurator
Outer diameter d1
Height h
Thread d2
Type


Hardness

Selected Part

Total US Dollars (net)
$3.17
In Stock: 190
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$3.17
5099$2.91
100249$2.65
≥ 250$2.38
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.