GN 967 Connecting Brackets Sheet Steel, Flat or L-shaped, for Profile Systems

Photo

GN 967 Sheet Steel Connecting Brackets, Flat or L-Shaped, for Profile Systems Type: F - Flat
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 1 - With bore for countersunk screws DIN 7991
Type: F - Flat
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 1 - With bore for countersunk screws DIN 7991
GN 967 Sheet Steel Connecting Brackets, Flat or L-Shaped, for Profile Systems Type: F - Flat
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 1 - With bore for countersunk screws DIN 7991 GN 967 Sheet Steel Connecting Brackets, Flat or L-Shaped, for Profile Systems Type: F - Flat
Finish: SR - Silver, RAL 9006, textured finish
Identification no.: 1 - With bore for countersunk screws DIN 7991 GN 967 Sheet Steel Connecting Brackets, Flat or L-Shaped, for Profile Systems Type: F - Flat
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 2 - With bore without countersunk GN 967 Sheet Steel Connecting Brackets, Flat or L-Shaped, for Profile Systems Type: F - Flat
Finish: ZB - Zinc plated, blue passivated finish
Identification no.: 2 - With bore without countersunk GN 967 Sheet Steel Connecting Brackets, Flat or L-Shaped, for Profile Systems Type: L - L-shaped
Finish: SR - Silver, RAL 9006, textured finish
Identification no.: 2 - With bore without countersunk GN 967 Sheet Steel Connecting Brackets, Flat or L-Shaped, for Profile Systems Type: L - L-shaped
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 1 - With bore for countersunk screws DIN 7991 GN 967 Sheet Steel Connecting Brackets, Flat or L-Shaped, for Profile Systems Type: L - L-shaped
Finish: ZB - Zinc plated, blue passivated finish
Identification no.: 2 - With bore without countersunk
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

GN 967 connecting brackets are most commonly used in connection with profile systems. Flat or L-shaped can thus be achieved in the smallest of spaces, with a high degree of stability.

In addition to use with profile systems, connecting brackets can also be used for a wide variety of different fixing and retaining tasks, e.g. in fixtures construction.

For identification no. 2, the bores are plain without countersunk to erable mounting with socket cap screws, nuts or rivets.

Specification

Sheet steel

  • Zinc plated, blue passivated finishZBZB
  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

RoHS

Technical drawing

3D
Hide technical drawing
GN 967 Sheet Steel Connecting Brackets, Flat or L-Shaped, for Profile Systems sketch

Part Options / Table

Type

FFlat
LL-shaped

Identification no.

1With bore for countersunk screws DIN 7991
2With bore without countersunk
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bl1
Type F
l2
Type L
l3mds
0.791.570.790.390.790.200.12
1.182.361.180.591.180.250.16
1.573.151.570.791.570.330.20
1.773.541.770.891.770.330.20

Build & Price

3D Product Configurator
Width b
Length l1
Length l2
Type


Identification no.


Finish
SR
SW
ZB

Selected Part

Total US Dollars (net)
$3.72
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$3.72
2549$3.41
5099$3.10
≥ 100$2.79
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.035 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 967-20-40-F-1-SWGN 967-20-40-F-1-SRGN 967-20-40-F-1-ZBGN 967-20-40-F-2-SWGN 967-20-40-F-2-SRGN 967-20-40-F-2-ZBGN 967-20-20-L-1-SWGN 967-20-20-L-1-SRGN 967-20-20-L-1-ZBGN 967-20-20-L-2-SWGN 967-20-20-L-2-SRGN 967-20-20-L-2-ZBGN 967-30-60-F-1-SWGN 967-30-60-F-1-SRGN 967-30-60-F-1-ZBGN 967-30-60-F-2-SWGN 967-30-60-F-2-SRGN 967-30-60-F-2-ZBGN 967-30-30-L-1-SWGN 967-30-30-L-1-SRGN 967-30-30-L-1-ZBGN 967-30-30-L-2-SWGN 967-30-30-L-2-SRGN 967-30-30-L-2-ZBGN 967-40-80-F-1-SWGN 967-40-80-F-1-SRGN 967-40-80-F-1-ZBGN 967-40-80-F-2-SWGN 967-40-80-F-2-SRGN 967-40-80-F-2-ZBGN 967-40-40-L-1-SWGN 967-40-40-L-1-SRGN 967-40-40-L-1-ZBGN 967-40-40-L-2-SWGN 967-40-40-L-2-SRGN 967-40-40-L-2-ZBGN 967-45-90-F-1-SWGN 967-45-90-F-1-SRGN 967-45-90-F-1-ZBGN 967-45-90-F-2-SWGN 967-45-90-F-2-SRGN 967-45-90-F-2-ZBGN 967-45-45-L-1-SWGN 967-45-45-L-1-SRGN 967-45-45-L-1-ZBGN 967-45-45-L-2-SWGN 967-45-45-L-2-SRGN 967-45-45-L-2-ZB

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.