EN 130.2 Ledge Handles Technopolymer Plastic, with Plain Bores or Tapped Inserts

Photo

ELESA original design
code: MLP

Product description

Information

EN 130.2 ledge handles with bore hole B 4.5 are intended for mounting with self-tapping screws of thread size ST 4.8 such as DIN ISO 7049 pan-head screws.

Specification

Plastic
Technopolymer (Polyamide PA)
  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black-gray, RAL 7021, Shiny finishSGSG

Tapped inserts
Brass


RoHS compliant

Technical drawing

3D
Hide technical drawing
EN 130.2 Technopolymer Plastic Ledge Handles, with Plain Bores or Tapped Inserts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d1
Thread
d2
Bore
b1b2b3h1h2l2l3 t1t2
4.72M 4B 4.50.870.770.310.830.715.594.210.390.51

Build & Price

3D Product Configurator
Length l1
Thread d1
Bore d2
Color
SG

Selected Part

Total US Dollars (net)
$7.34
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.34
100249$6.73
250499$6.12
≥ 500$5.50
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: 0.080 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.