EN 176 Work Gripper Blocks Plastic, for Sensors / Reflectors

Photo

EN 176 Plastic Work Gripper Blocks, for Sensors / Reflectors Type: A - For sensor mounting
Original design
MSX.
Type: A - For sensor mounting
EN 176 Plastic Work Gripper Blocks, for Sensors / Reflectors Type: A - For sensor mounting EN 176 Plastic Work Gripper Blocks, for Sensors / Reflectors EN 176 Plastic Work Gripper Blocks, for Sensors / Reflectors Type: B - For sensor mounting EN 176 Plastic Work Gripper Blocks, for Sensors / Reflectors Type: C - With bore for countersunk screw M6 EN 176 Plastic Work Gripper Blocks, for Sensors / Reflectors Type: D - For reflector mounting EN 176 Plastic Work Gripper Blocks, for Sensors / Reflectors Type: E - For reflector mounting EN 176 Plastic Work Gripper Blocks, for Sensors / Reflectors Type: F - For inserting specific drillings

Product description

Information

Work gripper blocks EN 176 are designed for holding commercial sensors and reflectors.

They are normally used in combination with clamp mountings and are designed for mounting both on round tubes (rods) and on square tubes (rods). A form-fit prevents the rotation of the clamping element in square tubes (rods).

Specification

Body
Plastic
Technopolymer (Polyamide)

  • Glass fiber reinforced
  • Temperature resistant up to 140 °F (60 °C)
  • Black, matte finish

Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts ISO 4032
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
EN 176 Plastic Work Gripper Blocks, for Sensors / Reflectors sketch

Part Options / Table

Type

AFor sensor mounting
BFor sensor mounting
CWith bore for countersunk screw M6
DFor reflector mounting
EFor reflector mounting
FFor inserting specific drillings
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Bore
kl1l2l3ms
Square
B 100.832.301.180.310.98V 8
B 120.832.301.180.310.98V 10
B 140.832.301.180.310.98V 12

Build & Price

3D Product Configurator
Bore d
Type






Selected Part

Total US Dollars (net)
$3.55
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$3.55
10249$3.42
250499$3.23
≥ 500$2.90
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.058 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 176-B10-AEN 176-B10-BEN 176-B10-CEN 176-B10-DEN 176-B10-EEN 176-B10-FEN 176-B12-AEN 176-B12-BEN 176-B12-CEN 176-B12-DEN 176-B12-EEN 176-B12-FEN 176-B14-AEN 176-B14-BEN 176-B14-CEN 176-B14-DEN 176-B14-EEN 176-B14-F

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.