EN 177 Universal Work Holding and Positioning Fixtures Plastic

Photo

EN 177 Plastic Universal Work Holding and Positioning Fixtures Color of the cover cap: DSW - Black, RAL 9005, shiny finish
ELESA original design
code: MSR.
Color of the cover cap: DSW - Black, RAL 9005, shiny finish
EN 177 Plastic Universal Work Holding and Positioning Fixtures Color of the cover cap: DSW - Black, RAL 9005, shiny finish EN 177 Plastic Universal Work Holding and Positioning Fixtures Color of the cover cap: DBL - Blue, RAL 5024, shiny finish EN 177 Plastic Universal Work Holding and Positioning Fixtures Color of the cover cap: DGB - Yellow, RAL 1021, shiny finish EN 177 Plastic Universal Work Holding and Positioning Fixtures Color of the cover cap: DGR - Gray, RAL 7035, shiny finish EN 177 Plastic Universal Work Holding and Positioning Fixtures Color of the cover cap: DOR - Orange, RAL 2004, shiny finish EN 177 Plastic Universal Work Holding and Positioning Fixtures Color of the cover cap: DRT - Red, RAL 3000, shiny finish

Product description

Information

With the universal work holding and positioning fixture EN 177, the work gripper block EN 177.1 can be turned rapidly and safely into the desired position. The adjustable retaining tube fixed in the base has eleven indexing positions.

With only one clamping screw (hexagon socket) each, base, cross piece and the work gripper block EN 177.1 can be fixed on the retaining tubes in the required position.

The serrated profile on the retaining tube prevents any unwanted movement independent of the tightening torque of the clamping screw.

Specification

Work gripper block
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish

Base
Plastic
Black, matte finish


Color of the cover cap:
Black, RAL 9005, shiny finishDSWDSW
Orange, RAL 2004, shiny finishDORDOR
Gray, RAL 7035, shiny finishDGRDGR
Yellow, RAL 1021, shiny finishDGBDGB
Blue, RAL 5024, shiny finishDBLDBL
Red, RAL 3000, shiny finishDRTDRT


Cross piece
Plastic

  • Glass fiber reinforced
  • Black, matte finish

Retaining tube

  • Aluminum, plain finish
  • Cover caps
    Plastic
    Technopolymer (Polyamide PA)
    Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
EN 177 Plastic Universal Work Holding and Positioning Fixtures sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1l2
0.513.944.576.548.5010.4712.44
0.515.914.576.548.5010.4712.44
0.517.874.576.548.5010.4712.44
0.519.844.576.548.5010.4712.44
0.5111.814.576.548.5010.4712.44

Build & Price

3D Product Configurator
Diameter d1
Length l1
Height l2
Color of the cover cap
DBL
DGB
DGR
DOR
DRT
DSW

Selected Part

Total US Dollars (net)
$18.70
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$18.70
799$18.02
100249$17.00
≥ 250$15.30
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.186 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.