EN 233.3 Hinges Plastic, without Spring-Loaded Return

Photo

ELESA original design
code: CFMR.

Product description

Information

EN 233.3 hinges without spring-loaded return can be nicely paired with EN 233.3 hinges with spring-loaded return.

Specification

Plastic
Technopolymer (PA-HP)
  • Glass fiber reinforced
  • Temperature resistant up to 140 °F (60 °C)
  • Black, matte finishSWSW

Pin
Aluminum

Shaft cover
Plastic
Technopolymer (Polyacetal POM)
Black


RoHS compliant

Technical drawing

3D
Hide technical drawing
EN 233.3 Plastic Hinges, without Spring-Loaded Return sketch

Part Options / Table

Type

Owithout resetting
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1d2h1h2h3l3m1m2
2.172.640.260.390.940.490.250.491.501.89

Build & Price

3D Product Configurator
Width l1
Length l2
Type

Color
SW

Selected Part

Total US Dollars (net)
$17.39
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$17.39
100249$15.94
250499$14.50
≥ 500$13.05
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: 0.134 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.