EN 278.9 Swivel Clamp Connectors Plastic

Photo

EN 278.9 Plastic Swivel Clamp Connectors Type: OZ - Without centering step (smooth)
Color: SW - Black, RAL 9005, matte finish
Original design
code: TCC-TP
Type: OZ - Without centering step (smooth)
Color: SW - Black, RAL 9005, matte finish
EN 278.9 Plastic Swivel Clamp Connectors Type: OZ - Without centering step (smooth)
Color: SW - Black, RAL 9005, matte finish EN 278.9 Plastic Swivel Clamp Connectors Type: AV - With external serration
Color: GR - Gray, RAL 7040, matte finish EN 278.9 Plastic Swivel Clamp Connectors Type: AV - With external serration
Color: SW - Black, RAL 9005, matte finish EN 278.9 Plastic Swivel Clamp Connectors Type: IV - With internal serration
Color: GR - Gray, RAL 7040, matte finish EN 278.9 Plastic Swivel Clamp Connectors Type: IV - With internal serration
Color: SW - Black, RAL 9005, matte finish EN 278.9 Plastic Swivel Clamp Connectors Type: OZ - Without centering step (smooth)
Color: GR - Gray, RAL 7040, matte finish

Product description

Information

The fixing lug of the swivel clamp connectors EN 278.9 is available with a smooth surface or with external or internal serration. The clamping bore holds typical construction tubes with full surface contact over the entire cross-section.

At the screw location z, the socket cap screw reduces the bore cross-section for clamping. Adapter bushings EN 290 can be used to reduce the bore cross-sections to smaller diameters.

For clamping without tools, the socket cap screw can be replaced by one of the adjustable levers GN 911.9 listed in the table as accessories.

Swivel clamp connectors EN 278.9 can be assembled with swivel clamp connector bases EN 272.9 and swivel clamp connectors EN 276.9 to create swivel clamp connector joints.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, RAL 9005, matte finishSWSW
  • Gray, RAL 7040, matte finishGRGR

Socket cap screw DIN 912
Stainless steel AISI 304


Hex nut DIN 985

  • Stainless steel AISI 304
  • Self-locking with polyamide ring

RoHS

Technical drawing

3D
Hide technical drawing
EN 278.9 Plastic Swivel Clamp Connectors sketch

Part Options / Table

Type

OZWithout centering step (smooth)
AVWith external serration
IVWith internal serration

Identification no.

2With stainless steel socket cap screw DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
b
Swivel width
d2kl1l2mstz
Screw location for
screw size
Accessory
Recommended lever
GN 911.9 for z

l3
B 301.570.331.753.741.731.650.530.79M8-252.483.07

Build & Price

3D Product Configurator
Bore d1
Type



Identification no.

Color
GR
SW

Selected Part

Total US Dollars (net)
$11.37
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$11.37
799$10.96
100249$10.34
≥ 250$9.31
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.141 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 278.9-B30-OZ-2-SWEN 278.9-B30-OZ-2-GREN 278.9-B30-AV-2-SWEN 278.9-B30-AV-2-GREN 278.9-B30-IV-2-SWEN 278.9-B30-IV-2-GR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.