EN 290 Adapter Bushings Plastic, for Plastic Clamp Connectors

Photo

EN 290 Plastic Adapter Bushings, for Plastic Clamp Connectors Color: SW - Black, RAL 9005, matte finish
d<sub>1</sub>: 18
Original design
code: TCC-A
Color: SW - Black, RAL 9005, matte finish
d1: 18
EN 290 Plastic Adapter Bushings, for Plastic Clamp Connectors Color: SW - Black, RAL 9005, matte finish
d<sub>1</sub>: 18 EN 290 Plastic Adapter Bushings, for Plastic Clamp Connectors Color: GR - Gray, RAL 7040, matte finish
d<sub>1</sub>: 18 EN 290 Plastic Adapter Bushings, for Plastic Clamp Connectors Color: GR - Gray, RAL 7040, matte finish
d<sub>1</sub>: 30 EN 290 Plastic Adapter Bushings, for Plastic Clamp Connectors Color: SW - Black, RAL 9005, matte finish
d<sub>1</sub>: 30

Product description

Information

Adapter bushings EN 290 can be used to reduce the bore diameter of plastic clamp connectors for clamping smaller diameters.

Due to the affixed swivel limiting stop, the adapter bushing cannot rotate or slide inside the clamp connector.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, RAL 9005, matte finishSWSW
  • Gray, RAL 7040, matte finishGRGR

RoHS

Technical drawing

3D
Hide technical drawing
EN 290 Plastic Adapter Bushings, for Plastic Clamp Connectors sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
Clamp connector
d2
Bore
Length l
0.71B 12B 14B 15B 161.14
1.18B 20B 25--1.77

Build & Price

3D Product Configurator
Bore d1
Bore d2
Length l
Color
GR
SW

Selected Part

Total US Dollars (net)
$2.27
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$2.27
799$2.18
100249$2.06
≥ 250$1.85
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.017 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.