Products | J.W. Winco Standard Parts

EN 337.1 Lift-Off Hinges Technopolymer Plastic, with Countersunk Thru Holes

Photo

EN 337.1 Technopolymer Plastic Lift-Off Hinges, with Countersunk Thru Holes Identification no.: 1 - fixed bearing (pin) right
ELESA original design
code: CFMY.
Identification no.: 1 - fixed bearing (pin) right
EN 337.1 Technopolymer Plastic Lift-Off Hinges, with Countersunk Thru Holes Identification no.: 1 - fixed bearing (pin) right EN 337.1 Technopolymer Plastic Lift-Off Hinges, with Countersunk Thru Holes Identification no.: 2 - fixed bearing (pin) left

Product description

Information

EN 337.1 hinges are designed so the two sides of the hinge can be easily detached from one another.

Specification

Hinge body
  • Glass-fiber reinforced technopolymer plastic
  • Temperature resistant up tp 212° F (100 °C)
  • Black, matte finish

Hinge pin
Glass-fiber reinforced polyamide based (PA) technopolymer plastic


RoHS compliant

On request

Available with fixed bearing pin on the right or on the left.
Various metric and inch size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 337.1 Technopolymer Plastic Lift-Off Hinges, with Countersunk Thru Holes sketch

Part Options / Table

Type

A2x2 bores for countersunk screws

Identification no.

1fixed bearing (pin) right
2fixed bearing (pin) left
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1 +0.02
Thru
Hole
d2h1h2h3h4l3m1 ±0.01m2 ±0.01
1.571.570.160.160.350.200.220.430.550.980.98
1.971.970.240.240.450.240.260.510.711.181.18
2.362.360.240.240.590.310.330.671.021.421.42
2.362.360.310.310.590.310.330.671.021.421.42

Build & Price

Width l1
Length l2
Thru Hole d1
Type

Identification no.


Color
SW

Selected Part

Total US Dollars (net)
$6.17
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.17
100249$5.65
250499$5.14
≥ 500$4.63
Weight: 0.030 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.