EN 531 Wing Screws Technopolymer Plastic, with Steel Threaded Stud

Photo

EN 531 Technopolymer Plastic Wing Screws, with Steel Threaded Stud
ELESA original design
code: CT.476-p

Product description

Information

Due to their low height wing screws EN 531 offer a comfortable grip for quick two finger clamping applications.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Wing body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, matte finish

Threaded stud
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 531 Technopolymer Plastic Wing Screws, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length lbh
0.9810 x 320.500.75-0.430.51
1.261/4 x 200.500.751.000.510.59
1.575/16 x 180.751.00-0.610.67
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length lbh
0.79M 40.240.39----0.370.43
0.98M 50.390.63----0.430.51
1.26M 50.390.630.79---0.510.59
1.26M 60.390.630.790.981.181.570.510.59
1.26M 80.630.790.981.571.77-0.510.59
1.57M 50.390.630.79---0.610.67
1.57M 60.630.790.981.181.57-0.610.67
1.57M 80.630.981.57---0.610.67
1.57M 100.791.181.57---0.610.67
1.89M 80.630.98----0.750.75
2.20M 100.791.18----0.830.91

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Length l

Selected Part

Total US Dollars (net)
$2.14
In Stock: 1380
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$2.14
10249$2.06
250499$1.95
≥ 500$1.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 531-0,98-10x32-0,50EN 531-0,98-10x32-0,75EN 531-1,26-1/4x20-0,50EN 531-1,26-1/4x20-0,75EN 531-1,26-1/4x20-1,00EN 531-1,57-5/16x18-0,75EN 531-1,57-5/16x18-1,00EN 531-20-M4-6EN 531-20-M4-10EN 531-25-M5-10EN 531-25-M5-16EN 531-32-M5-10EN 531-32-M5-16EN 531-32-M5-20EN 531-32-M6-10EN 531-32-M6-16EN 531-32-M6-20EN 531-32-M6-25EN 531-32-M6-30EN 531-32-M6-40EN 531-32-M8-16EN 531-32-M8-20EN 531-32-M8-25EN 531-32-M8-40EN 531-32-M8-45EN 531-40-M5-10EN 531-40-M5-16EN 531-40-M5-20EN 531-40-M6-16EN 531-40-M6-20EN 531-40-M6-25EN 531-40-M6-30EN 531-40-M6-40EN 531-40-M8-16EN 531-40-M8-25EN 531-40-M8-40EN 531-40-M10-20EN 531-40-M10-30EN 531-40-M10-40EN 531-48-M8-16EN 531-48-M8-25EN 531-56-M10-20EN 531-56-M10-30

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.