EN 532 Wing Nuts Technopolymer Plastic, with Brass Blind or Through Tapped Insert

Photo

EN 532 Technopolymer Plastic Wing Nuts, with Brass Blind or Through Tapped Insert Type: E - With tapped blind bore
ELESA original design
code: CT.476 / CT.476 FP
Type: E - With tapped blind bore
EN 532 Technopolymer Plastic Wing Nuts, with Brass Blind or Through Tapped Insert Type: E - With tapped blind bore EN 532 Technopolymer Plastic Wing Nuts, with Brass Blind or Through Tapped Insert Type: D - With tapped through bore

Product description

Information

Due to their low height wing nuts EN 532 offer a comfortable grip for quick two finger clamping applications.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Wing body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, matte finish

Tapped insert
Brass


RoHS

Technical drawing

3D
Hide technical drawing
EN 532 Technopolymer Plastic Wing Nuts, with Brass Blind or Through Tapped Insert sketch

Part Options / Table

Type

EWith tapped blind bore
DWith tapped through bore
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Type E
d3
Type D
d4bht1
min.
t2
1.0210 x 32--0.430.510.24-
1.261/4 x 20--0.510.590.31-
1.575/16 x 18--0.610.670.31-
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Type E
d3
Type D
d4bht1
min.
t2
0.79M 4------0.370.430.24-
1.02M 5M 6-----0.430.510.24-
1.26M 5M 6M 8M 5M 6-0.260.510.590.240.47
1.57M 5M 6M 8M 5M 6M 80.350.610.670.240.47
1.89M 8--M 8--0.350.750.750.390.63
2.20M 10--M 10--0.430.830.910.510.79

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2 (Type E)

Inch


Metric


Thread d3 (Type D)
Type


Selected Part

Total US Dollars (net)
$2.24
In Stock: 67
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$2.24
10249$2.16
250499$2.04
≥ 500$1.84
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 532-1,02-10x32-EEN 532-1,26-1/4x20-EEN 532-1,57-5/16x18-EEN 532-20-M4-EEN 532-26-M5-EEN 532-26-M6-EEN 532-32-M5-EEN 532-32-M6-EEN 532-32-M8-EEN 532-32-M5-DEN 532-32-M6-DEN 532-40-M5-EEN 532-40-M6-EEN 532-40-M8-EEN 532-40-M5-DEN 532-40-M6-DEN 532-40-M8-DEN 532-48-M8-EEN 532-48-M8-DEN 532-56-M10-EEN 532-56-M10-D

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.