EN 646.5 Brakes Plastic, for Roller Track Assemblies

Photo

EN 646.5 Plastic Brakes, for Roller Track Assemblies Type: A - Without stop
ELESA original design
code: RLT-B
Type: A - Without stop
EN 646.5 Plastic Brakes, for Roller Track Assemblies Type: A - Without stop EN 646.5 Plastic Brakes, for Roller Track Assemblies Type: B - With stop

Product description

Information

With EN 646.5 brakes, the speed of the material conveyed is reduced, the transport is disrupted or stopped completely. They are mounted by snapping them on.

In type A without stop, the brakes can also be mounted on the bottom side of the conveyor roller track. However, this is only useful with EN 646.1 conveyor roller tracks made of polyurethane (TPU).

Specification

Plastic
Polyamide (PA)

  • Black
  • Temperature resistant up 194 °F (90 °C)

RoHS

Technical drawing

3D
Hide technical drawing
EN 646.5 Plastic Brakes, for Roller Track Assemblies sketch

Part Options / Table

Type

AWithout stop
BWith stop

Build & Price

3D Product Configurator
Type


Selected Part

Total US Dollars (net)
$7.79
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$7.79
10249$7.50
250499$7.08
≥ 500$6.37
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.