EN 655 Flow Indicators Plastic, with Rotor

Photo

ELESA original design
code: HVF

Product description

Information

When EN 655 flow indicators are used, a rotor rotates above a minimum volume flow rate Q, depending on the medium and its viscosity. The flow rate is visible from all sides.

EN 655 flow indicators have a high chemical resistance and are also suitable for liquids containing glycol. Please contact us if you need any additional information about media and pressure resistance. The flow indicators can be used in temperatures of up to 212 °F (100°C).

The flow indicator can be mounted in any position. The direction of flow and the installation position are irrelevant.

Specification

Sight glass
Borosilicate glass (Pyrex®)
  • Temperature resistant up to 212 °F (100°C)
  • Highest chemical resistance

Rotor
  • Technopolymer Polypropylene (PP)
  • RedRTRT

End pieces
  • Technopolymer Polypropylene (PP)
  • Black, matte finish
  • Threaded inserts
    Brass

Connecting elements
Brass nickel-plated / Steel zinc-plated

Sealing ring
Rubber NBR (Perbunan)

RoHS compliant

On request

Rotor in blue color
Threaded inserts with NPT-Thread
Threaded inserts in Stainless Steel AISI 316

Technical drawing

3D
Hide technical drawing
EN 655 Plastic Flow Indicators, with Rotor sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dl1l2b1b2smax. flow in l/minmax. permissible operating pressure in bar≈ necessary minimum flow volume Q in l/min
Water




Hydraulic oil
(HPL 22)




Hydraulic oil
(HPL 64)
max. pressure drop due to the flow indicator in bar
G 1/42.600.871.731.060.7910250.62.53.50.15
G 3/83.621.422.361.571.1020151.2340.25
G 1/23.621.422.361.571.1040151.2340.3
G 3/44.491.812.762.761.8160152.13.750.17
G 14.491.812.762.761.8180152.13.750.15

Build & Price

Inch thread d
l1
Color
RT

Selected Part

Total US Dollars (net)
$67.55
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$67.55
5099$61.92
100249$56.29
≥ 250$50.66
Weight: 0.160 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.