EN 725.1 Cabinet U-Handles Technopolymer Plastic, with Counterbored Mounting Holes

Photo

EN 725.1 Technopolymer Plastic Cabinet U-Handles, with Counterbored Mounting Holes
ELESA original design
code: M.643 FM

Product description

Information

Cabinet U-handles EN 725.1 are well known for their smooth ergonomically shaped elliptical design.

High impact strength. Resistant to solvents, oils, grease and other chemical agents.

Specification

Body
Plastic
Technopolymer (Polypropylene PP)

  • Shock-resistant
  • Temperature resistant up to 212 °F (100 °C)
  • Black, matte finish

Tapped inserts
Brass, molded-in


RoHS

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 725.1 Technopolymer Plastic Cabinet U-Handles, with Counterbored Mounting Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length labdh1h2t
3.39 ±0.020.550.910.211.730.590.22
4.61 ±0.020.630.980.251.930.590.24
5.20 ±0.040.631.020.252.090.590.33
7.05 ±0.040.631.060.252.240.590.24

Build & Price

3D Product Configurator
Length l

Selected Part

Total US Dollars (net)
$8.73
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$8.73
10249$8.41
250499$7.94
≥ 500$7.14
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.131 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.