Products | J.W. Winco Standard Parts

EN 747.2 Oil Fill Plugs Plastic, with Recessed Seal

Photo

EN 747.2 Plastic Oil Fill Plugs, with Recessed Seal Air vent drilling: 1 - without vent drilling
ELESA Original design
code: TCR.
Air vent drilling: 1 - without vent drilling
EN 747.2 Plastic Oil Fill Plugs, with Recessed Seal Air vent drilling: 1 - without vent drilling EN 747.2 Plastic Oil Fill Plugs, with Recessed Seal Air vent drilling: 2 - with vent drilling

Product description

Information

EN 747.2 Elesa® original design technopolymer plastic oil fill plugs.

Resistant to solvents, oils, grease and other chemical agents.

An adequate tightening torque is recommended when screwing the plug so as to guarantee optimal tightness without any elastic deformation.

Specification

Plug
  • Glass-fiber reinforced technopolymer
  • Matte black finish
  • Temperature resistant up to 212° F (100° C)

Seal
  • Rubber NBR(Perbunan)

Graphic symbol "fill" according to DIN standards
  • TCDF version has side breather hole


RoHS compliant

On request

BSPP threads

Technical drawing

3D
Hide technical drawing
EN 747.2 Plastic Oil Fill Plugs, with Recessed Seal sketch

Part Options / Table

Type

Awithout dipstick

Coding

1without vent drilling
2with vent drilling
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pipe Thread
d2
Vent
drilling
d3l1l4s2e
G 1/40.080.590.350.670.750.87
G 3/80.080.670.350.710.870.89
G 1/20.080.810.430.791.061.26
G 3/40.080.980.470.871.261.46
G 10.081.220.510.911.501.73
G 11/40.081.500.551.021.812.11
G 11/20.081.810.591.102.172.50

Build & Price

Pipe thread d1
Type

Air vent drilling


Selected Part

Total US Dollars (net)
$2.93
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$2.93
5099$2.68
100249$2.44
≥ 250$2.20
Weight: 0.010 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.