EN 84 Bipod Support Bases Plastic, with Round Connection Joint

Photo

EN 84 Plastic Bipod Support Bases, with Round Connection Joint
ELESA original design
code: BAG2-120
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, matte finish

Hex screws DIN 931
Stainless steel AISI 304


Hex nuts DIN 934
Stainless steel AISI 304


Washers
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
EN 84 Plastic Bipod Support Bases, with Round Connection Joint sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
d2
Bore

For tube outside Ø

Standard description
in inch
B 42.4B 42.4-1.671 1/4 "
B 48.3B 42.4B 48.31.901 1/2 "
B 60.3B 42.4B 48.32.372 "

Build & Price

3D Product Configurator
Bore d1
Bore d2

Selected Part

Total US Dollars (net)
$34.35
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$34.35
424$33.10
2549$31.23
≥ 50$28.11
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.631 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.