EN 955.2 Digital Position Indicators Technopolymer Plastic, 3 Digit Display, Stainless Steel Shaft Receptacle

Photo

ELESA original design
code: DD50
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Digital position indicators EN 955.2 have a direct drive counter with digital readout.

The two housing component parts are ultrasonically welded, thus making the housing especially sturdy and compact.

The foam rubber seal at the back of the indicator housing prevents the transmission of vibration between the machine and the counter and also acts as a seal.

Special attention was paid to the positioning of the readout window. The numbers are easily legible, and enhanced by the magnifying effect of the safety sight glass.

Specification

Housing
Plastic
Technopolymer (Polyamide PA)
  • Orange, RAL 2004OROR
  • Gray, RAL 7035GRGR
  • Black-gray, RAL 7021SGSG
  • Temperature resistant up to 176 °F (80 °C)
  • Oil and solvent resistant

Counter
  • White numbers
  • Black number wheels for integers
  • Red number wheels for decimals

Hollow shaft
Stainless steel AISI 303

Seal
O-ring seal between hollow shaft and housing





RoHS compliant

Technical drawing

3D
Hide technical drawing
EN 955.2 Technopolymer Plastic Digital Position Indicators, 3 Digit Display, Stainless Steel Shaft Receptacle sketch

Part Options / Table

Installation (front view)

ANOn the chamfer, above
AROn the chamfer, below
FNIn the front, above
FRIn the front, below

Type

RNumbers increasing clockwise
LNumbers increasing counter-clockwise
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Bore d +0.001Counter
Indication after 1 spindle revolution

Corresponds to thread pitch in millimeters per revolution

Max.
revolutions per minute
B 3/80.500.500.5500
B 3/801.001.011500
B 3/802.002.021250
B 3/800300331500
B 3/804.004.04625
B 3/805.005.05500
B 3/81.001.001250
B 3/810.010.010250
Show / Hide columns

Metric

Dimensions in: Inch | Metric
Bore d +0.001Counter
Indication after 1 spindle revolution

Corresponds to thread pitch in millimeters per revolution

Max.
revolutions per minute
B 100.500.500.5500
B 1001.001.011500
B 1002.002.021250
B 1000300331500
B 1004.004.04625
B 1005.005.05500
B 101.001.001250
B 1010.010.010250

Build & Price

3D Product Configurator
Bore d

Inch


Metric


Counter
Installation (front view)




Type


Color
GR
OR
SG

Installation Instructions

Sketch GN 955 installation

Before installation of the position indicator a bore for the torque limiting contact point is to be placed (see left).

With Mounting Adaptors EN 952.1 the hollow shaft (with bore 14 H7) of the position indicator can be adapted to fit the spindle.

The mounting of the position indicator is via the torque limiting contact point which is connected to the hollow spindle and secured with a set screw.

If a reduction in the diameter of the hollow shaft is to be made at the same time as mounting a control knob, Control Knobs GN 957 are available which combine both functions in a single component (no adaptor bushings required).

Before completing the installation, turn the spindle to the starting point (0 position) and zero the position indicator.

Operating Principle

The digital position indicator is equipped with a hollow shaft that is slid directly onto the spindle and is connected to the spindle by a set screw. The spindle rotations are transmitted to a counter directly by a gearbox. For torque support, a pin of the housing projects into a hole made on the machine side, establishing the position relative to the mounting site.

Drawing Operating principle GN 953 GN 954 GN 955

The transmission ratio and counting direction of the counter are determined by the pitch of the adjusting spindle. The indicated value after one turn starting from the 0 position serves as a characteristic value. Decimal places are indicated in red.
Position indicators are also suitable for motor-driven spindles up to a certain maximum speed.

Selected Part

Total US Dollars (net)
$105.92
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$105.92
799$102.07
100249$96.29
≥ 250$86.66
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.053 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 955.2-B3/8-10.0-FN-L-ORGN 955.2-B10-05.0-FN-R-SGGN 955.2-B10-003-FN-R-GRGN 955.2-B10-01.0-AR-L-SGGN 955.2-B10-02.0-FN-R-GRGN 955.2-B10-0.50-FN-L-GRGN 955.2-B10-04.0-FR-L-SGGN 955.2-B10-0.50-AN-R-GRGN 955.2-B10-003-FN-L-GRGN 955.2-B3/8-02.0-AN-L-SGGN 955.2-B10-1.00-FR-L-SGGN 955.2-B10-10.0-FN-L-SGGN 955.2-B3/8-02.0-FN-L-ORGN 955.2-B10-04.0-AR-L-GRGN 955.2-B3/8-0.50-FN-L-ORGN 955.2-B3/8-01.0-FR-R-GRGN 955.2-B3/8-003-AR-R-SGGN 955.2-B3/8-003-FR-R-SGGN 955.2-B10-05.0-AR-L-SGGN 955.2-B10-04.0-FN-R-ORGN 955.2-B10-10.0-FR-R-ORGN 955.2-B3/8-003-FR-L-GRGN 955.2-B10-01.0-FR-R-GRGN 955.2-B3/8-0.50-AR-L-ORGN 955.2-B10-05.0-FR-R-GRGN 955.2-B3/8-04.0-AN-R-SGGN 955.2-B3/8-1.00-FN-R-ORGN 955.2-B3/8-04.0-AR-R-ORGN 955.2-B10-01.0-FN-R-ORGN 955.2-B3/8-0.50-FN-R-ORGN 955.2-B3/8-0.50-AN-R-GRGN 955.2-B10-10.0-AR-R-SGGN 955.2-B3/8-1.00-AN-L-GRGN 955.2-B10-04.0-AN-R-GRGN 955.2-B3/8-01.0-FN-L-GRGN 955.2-B10-01.0-AR-L-GRGN 955.2-B10-04.0-AR-L-SGGN 955.2-B10-1.00-AN-R-SGGN 955.2-B3/8-01.0-FR-L-ORGN 955.2-B3/8-0.50-FR-R-SGGN 955.2-B3/8-02.0-AR-R-ORGN 955.2-B10-02.0-FR-R-SGGN 955.2-B10-1.00-AR-L-SGGN 955.2-B10-10.0-FN-R-SGGN 955.2-B3/8-05.0-FN-L-GRGN 955.2-B3/8-10.0-AR-R-ORGN 955.2-B3/8-1.00-FN-L-GRGN 955.2-B10-003-FN-L-ORGN 955.2-B10-10.0-FN-R-GRGN 955.2-B10-05.0-AN-R-GRGN 955.2-B3/8-05.0-FR-R-GRGN 955.2-B3/8-01.0-AN-R-ORGN 955.2-B3/8-04.0-FR-R-GRGN 955.2-B3/8-04.0-AN-L-ORGN 955.2-B10-01.0-AR-R-SGGN 955.2-B3/8-003-AR-R-GRGN 955.2-B3/8-1.00-FR-R-SGGN 955.2-B3/8-003-AR-R-ORGN 955.2-B10-10.0-AN-L-ORGN 955.2-B3/8-1.00-AN-R-ORGN 955.2-B3/8-1.00-AN-L-SGGN 955.2-B10-0.50-FN-R-GRGN 955.2-B10-1.00-FR-L-GRGN 955.2-B10-10.0-AR-L-SGGN 955.2-B10-003-AR-R-SGGN 955.2-B3/8-0.50-AR-R-ORGN 955.2-B3/8-003-FN-L-ORGN 955.2-B10-02.0-AR-L-GRGN 955.2-B3/8-04.0-FR-R-SGGN 955.2-B10-0.50-AR-R-ORGN 955.2-B3/8-0.50-AN-R-ORGN 955.2-B3/8-003-FR-R-GRGN 955.2-B3/8-02.0-FR-L-SGGN 955.2-B3/8-02.0-AN-L-GRGN 955.2-B10-0.50-FN-R-SGGN 955.2-B10-0.50-AN-R-SGGN 955.2-B3/8-0.50-AR-L-GRGN 955.2-B10-01.0-FN-R-GRGN 955.2-B10-10.0-FN-R-ORGN 955.2-B10-02.0-AN-L-GRGN 955.2-B3/8-04.0-AR-R-SGGN 955.2-B10-1.00-AN-L-GRGN 955.2-B10-0.50-AR-R-GRGN 955.2-B10-10.0-AR-R-ORGN 955.2-B10-04.0-AN-R-SGGN 955.2-B3/8-05.0-AR-R-SGGN 955.2-B10-05.0-AR-R-ORGN 955.2-B10-01.0-FN-L-ORGN 955.2-B10-003-AR-L-GRGN 955.2-B10-1.00-AN-L-SGGN 955.2-B10-1.00-FN-R-GRGN 955.2-B3/8-0.50-AR-L-SGGN 955.2-B10-02.0-FN-L-GRGN 955.2-B3/8-003-AN-L-GRGN 955.2-B3/8-01.0-AN-R-SGGN 955.2-B10-05.0-FR-R-ORGN 955.2-B3/8-05.0-AN-R-SGGN 955.2-B3/8-01.0-AN-R-GRGN 955.2-B10-05.0-AN-R-ORGN 955.2-B10-01.0-AN-R-GRGN 955.2-B10-01.0-AR-R-ORGN 955.2-B3/8-1.00-AR-L-SGGN 955.2-B10-05.0-AN-L-ORGN 955.2-B3/8-02.0-AR-R-GRGN 955.2-B10-04.0-FN-L-GRGN 955.2-B3/8-01.0-FR-R-ORGN 955.2-B10-01.0-FR-L-SGGN 955.2-B10-10.0-FN-L-ORGN 955.2-B10-003-FN-L-SGGN 955.2-B3/8-10.0-AN-L-SGGN 955.2-B10-0.50-FN-R-ORGN 955.2-B3/8-05.0-FR-R-ORGN 955.2-B3/8-003-FN-R-SGGN 955.2-B3/8-10.0-AR-L-SGGN 955.2-B3/8-0.50-AN-L-GRGN 955.2-B3/8-003-FR-R-ORGN 955.2-B3/8-02.0-FR-R-GRGN 955.2-B10-04.0-AR-R-GRGN 955.2-B3/8-02.0-AN-L-ORGN 955.2-B10-1.00-AR-R-ORGN 955.2-B10-10.0-FR-L-SGGN 955.2-B3/8-04.0-AN-R-ORGN 955.2-B10-05.0-FR-L-GRGN 955.2-B10-0.50-AR-L-GRGN 955.2-B10-10.0-FR-L-ORGN 955.2-B10-1.00-FN-L-SGGN 955.2-B10-02.0-AN-R-SGGN 955.2-B10-003-AN-R-GRGN 955.2-B10-02.0-FN-L-ORGN 955.2-B10-04.0-AN-L-ORGN 955.2-B3/8-05.0-AR-R-ORGN 955.2-B3/8-0.50-FN-R-SGGN 955.2-B10-10.0-FR-L-GRGN 955.2-B3/8-0.50-AR-R-GRGN 955.2-B3/8-003-FN-R-GRGN 955.2-B3/8-01.0-AN-L-GRGN 955.2-B10-01.0-AN-R-SGGN 955.2-B3/8-04.0-FN-L-SGGN 955.2-B3/8-003-AN-R-ORGN 955.2-B10-10.0-AN-R-GRGN 955.2-B3/8-0.50-FR-R-GRGN 955.2-B10-05.0-FR-L-ORGN 955.2-B3/8-1.00-FN-L-ORGN 955.2-B10-003-FN-R-SGGN 955.2-B10-1.00-AR-L-GRGN 955.2-B3/8-05.0-AN-R-ORGN 955.2-B3/8-04.0-FN-L-GRGN 955.2-B3/8-05.0-AR-L-ORGN 955.2-B10-10.0-AR-L-ORGN 955.2-B10-1.00-AR-R-GRGN 955.2-B10-02.0-FR-R-ORGN 955.2-B3/8-01.0-FR-R-SGGN 955.2-B10-10.0-FR-R-GRGN 955.2-B10-0.50-FN-L-SGGN 955.2-B10-02.0-AN-R-GRGN 955.2-B3/8-10.0-FR-L-GRGN 955.2-B3/8-02.0-FR-L-GRGN 955.2-B10-01.0-AR-R-GRGN 955.2-B10-05.0-AN-L-SGGN 955.2-B3/8-02.0-FR-R-ORGN 955.2-B10-05.0-FR-R-SGGN 955.2-B10-05.0-FN-L-ORGN 955.2-B3/8-0.50-AN-L-SGGN 955.2-B3/8-01.0-FN-R-GRGN 955.2-B3/8-01.0-AR-R-ORGN 955.2-B10-05.0-AR-R-SGGN 955.2-B10-01.0-AN-L-GRGN 955.2-B3/8-04.0-FN-L-ORGN 955.2-B10-0.50-AN-L-GRGN 955.2-B10-0.50-AN-R-ORGN 955.2-B3/8-10.0-FR-L-ORGN 955.2-B3/8-04.0-FR-L-SGGN 955.2-B3/8-04.0-AN-L-GRGN 955.2-B10-1.00-FR-R-ORGN 955.2-B3/8-01.0-AR-R-SGGN 955.2-B3/8-10.0-AN-R-ORGN 955.2-B3/8-1.00-AN-R-GRGN 955.2-B3/8-01.0-FR-L-GRGN 955.2-B10-01.0-FR-L-ORGN 955.2-B3/8-10.0-AN-L-ORGN 955.2-B10-003-AN-L-SGGN 955.2-B10-02.0-AR-R-ORGN 955.2-B10-0.50-AN-L-ORGN 955.2-B10-10.0-AR-L-GRGN 955.2-B3/8-05.0-AR-R-GRGN 955.2-B3/8-05.0-FR-L-GRGN 955.2-B3/8-1.00-FN-R-GRGN 955.2-B3/8-01.0-AR-R-GRGN 955.2-B10-003-FR-L-ORGN 955.2-B3/8-0.50-FN-R-GRGN 955.2-B10-04.0-AR-R-ORGN 955.2-B3/8-05.0-AR-L-GRGN 955.2-B10-003-AN-R-SGGN 955.2-B10-02.0-FR-L-GRGN 955.2-B3/8-1.00-FR-R-GRGN 955.2-B3/8-01.0-FN-L-ORGN 955.2-B10-003-FR-R-SGGN 955.2-B10-02.0-AR-R-SGGN 955.2-B3/8-01.0-AR-L-ORGN 955.2-B3/8-02.0-AR-L-ORGN 955.2-B3/8-003-FN-L-SGGN 955.2-B3/8-01.0-FR-L-SGGN 955.2-B3/8-003-FN-L-GRGN 955.2-B3/8-05.0-FR-L-ORGN 955.2-B3/8-02.0-AN-R-SGGN 955.2-B3/8-01.0-FN-L-SGGN 955.2-B10-1.00-AN-L-ORGN 955.2-B3/8-0.50-AN-L-ORGN 955.2-B10-05.0-FN-L-GRGN 955.2-B10-05.0-FR-L-SGGN 955.2-B3/8-04.0-FN-R-SGGN 955.2-B10-0.50-AR-L-SGGN 955.2-B10-04.0-FR-L-GRGN 955.2-B3/8-10.0-FN-R-ORGN 955.2-B3/8-003-AN-R-GRGN 955.2-B3/8-05.0-AN-L-SGGN 955.2-B10-02.0-AN-L-ORGN 955.2-B10-0.50-AN-L-SGGN 955.2-B3/8-0.50-FR-L-SGGN 955.2-B10-02.0-AR-L-ORGN 955.2-B3/8-02.0-AR-R-SGGN 955.2-B3/8-04.0-AR-L-GRGN 955.2-B10-01.0-FR-L-GRGN 955.2-B3/8-1.00-AR-R-SGGN 955.2-B10-1.00-FN-L-ORGN 955.2-B3/8-003-FR-L-ORGN 955.2-B10-02.0-FN-R-ORGN 955.2-B3/8-02.0-FN-R-ORGN 955.2-B3/8-1.00-FN-R-SGGN 955.2-B10-003-AR-R-GRGN 955.2-B3/8-02.0-FN-L-GRGN 955.2-B10-01.0-FN-L-SGGN 955.2-B3/8-003-AN-R-SGGN 955.2-B3/8-02.0-AN-R-ORGN 955.2-B3/8-05.0-AN-R-GRGN 955.2-B3/8-10.0-FN-L-GRGN 955.2-B3/8-003-AR-L-GRGN 955.2-B3/8-04.0-AN-R-GRGN 955.2-B3/8-10.0-AN-R-SGGN 955.2-B3/8-04.0-FR-L-ORGN 955.2-B10-02.0-AR-L-SGGN 955.2-B3/8-01.0-AN-L-SGGN 955.2-B10-003-FN-R-ORGN 955.2-B10-02.0-FR-R-GRGN 955.2-B3/8-1.00-FR-L-SGGN 955.2-B3/8-10.0-FR-L-SGGN 955.2-B10-0.50-AR-L-ORGN 955.2-B10-003-AN-L-GRGN 955.2-B3/8-10.0-AR-L-ORGN 955.2-B3/8-1.00-FN-L-SGGN 955.2-B3/8-0.50-FN-L-SGGN 955.2-B3/8-05.0-FR-R-SGGN 955.2-B10-10.0-AN-L-GRGN 955.2-B10-01.0-AN-R-ORGN 955.2-B3/8-10.0-FR-R-ORGN 955.2-B10-04.0-AN-L-SGGN 955.2-B10-0.50-FN-L-ORGN 955.2-B10-10.0-FR-R-SGGN 955.2-B10-1.00-FR-L-ORGN 955.2-B10-01.0-FN-R-SGGN 955.2-B3/8-10.0-FN-R-SGGN 955.2-B10-003-FR-L-GRGN 955.2-B3/8-003-FR-L-SGGN 955.2-B3/8-1.00-FR-L-ORGN 955.2-B10-04.0-AR-L-ORGN 955.2-B3/8-02.0-FR-R-SGGN 955.2-B10-003-AN-L-ORGN 955.2-B10-003-AR-L-SGGN 955.2-B3/8-10.0-FN-L-SGGN 955.2-B3/8-003-AR-L-ORGN 955.2-B3/8-05.0-FN-L-SGGN 955.2-B10-10.0-AN-L-SGGN 955.2-B10-0.50-FR-L-GRGN 955.2-B10-0.50-FR-R-SGGN 955.2-B10-02.0-AR-R-GRGN 955.2-B3/8-04.0-AR-R-GRGN 955.2-B10-10.0-AN-R-ORGN 955.2-B3/8-10.0-AR-R-SGGN 955.2-B3/8-0.50-FR-R-ORGN 955.2-B10-01.0-AN-L-SGGN 955.2-B10-04.0-AN-L-GRGN 955.2-B3/8-003-AN-L-SGGN 955.2-B10-003-FR-R-ORGN 955.2-B3/8-10.0-FR-R-SGGN 955.2-B10-1.00-FN-R-SGGN 955.2-B3/8-0.50-AN-R-SGGN 955.2-B3/8-01.0-FN-R-SGGN 955.2-B3/8-01.0-AR-L-GRGN 955.2-B10-05.0-AN-R-SGGN 955.2-B10-02.0-FN-L-SGGN 955.2-B10-003-AR-L-ORGN 955.2-B10-04.0-FR-R-ORGN 955.2-B3/8-10.0-AN-L-GRGN 955.2-B3/8-0.50-AR-R-SGGN 955.2-B3/8-04.0-FN-R-GRGN 955.2-B3/8-003-FN-R-ORGN 955.2-B10-0.50-AR-R-SGGN 955.2-B10-01.0-FR-R-ORGN 955.2-B10-003-AN-R-ORGN 955.2-B3/8-1.00-AR-R-GRGN 955.2-B3/8-02.0-AR-L-GRGN 955.2-B3/8-04.0-FN-R-ORGN 955.2-B3/8-003-AN-L-ORGN 955.2-B3/8-1.00-AR-L-GRGN 955.2-B3/8-05.0-FR-L-SGGN 955.2-B3/8-1.00-FR-R-ORGN 955.2-B3/8-04.0-AR-L-SGGN 955.2-B3/8-04.0-FR-R-ORGN 955.2-B3/8-1.00-AN-L-ORGN 955.2-B10-0.50-FR-L-SGGN 955.2-B3/8-05.0-FN-R-ORGN 955.2-B3/8-04.0-FR-L-GRGN 955.2-B3/8-04.0-AN-L-SGGN 955.2-B3/8-04.0-AR-L-ORGN 955.2-B10-01.0-AR-L-ORGN 955.2-B10-04.0-AN-R-ORGN 955.2-B3/8-02.0-AR-L-SGGN 955.2-B3/8-05.0-AR-L-SGGN 955.2-B3/8-0.50-FR-L-ORGN 955.2-B10-0.50-FR-R-ORGN 955.2-B10-003-FR-R-GRGN 955.2-B10-05.0-AR-R-GRGN 955.2-B10-10.0-AN-R-SGGN 955.2-B3/8-1.00-AR-R-ORGN 955.2-B10-1.00-AR-R-SGGN 955.2-B3/8-05.0-FN-R-GRGN 955.2-B3/8-1.00-FR-L-GRGN 955.2-B10-05.0-FN-R-GRGN 955.2-B10-02.0-FR-L-SGGN 955.2-B10-10.0-FN-L-GRGN 955.2-B3/8-10.0-AR-R-GRGN 955.2-B3/8-10.0-AN-R-GRGN 955.2-B10-02.0-FN-R-SGGN 955.2-B3/8-05.0-FN-L-ORGN 955.2-B10-1.00-FN-L-GRGN 955.2-B3/8-1.00-AR-L-ORGN 955.2-B3/8-01.0-AR-L-SGGN 955.2-B10-10.0-AR-R-GRGN 955.2-B10-04.0-FN-R-GRGN 955.2-B10-05.0-AR-L-ORGN 955.2-B10-003-AR-R-ORGN 955.2-B10-05.0-FN-R-ORGN 955.2-B10-0.50-FR-L-ORGN 955.2-B3/8-02.0-FN-L-SGGN 955.2-B10-1.00-FR-R-GRGN 955.2-B10-05.0-AR-L-GRGN 955.2-B10-02.0-FR-L-ORGN 955.2-B10-003-FR-L-SGGN 955.2-B10-04.0-FN-L-SGGN 955.2-B3/8-02.0-FN-R-SGGN 955.2-B3/8-10.0-FR-R-GRGN 955.2-B3/8-0.50-FN-L-GRGN 955.2-B3/8-02.0-FR-L-ORGN 955.2-B3/8-10.0-AR-L-GRGN 955.2-B10-1.00-AN-R-GRGN 955.2-B10-01.0-AN-L-ORGN 955.2-B3/8-01.0-AN-L-ORGN 955.2-B10-02.0-AN-L-SGGN 955.2-B3/8-05.0-FN-R-SGGN 955.2-B3/8-05.0-AN-L-ORGN 955.2-B10-0.50-FR-R-GRGN 955.2-B10-04.0-AR-R-SGGN 955.2-B10-05.0-AN-L-GRGN 955.2-B10-04.0-FR-R-GRGN 955.2-B10-01.0-FR-R-SGGN 955.2-B3/8-05.0-AN-L-GRGN 955.2-B10-1.00-FR-R-SGGN 955.2-B3/8-02.0-AN-R-GRGN 955.2-B3/8-02.0-FN-R-GRGN 955.2-B3/8-01.0-FN-R-ORGN 955.2-B10-1.00-FN-R-ORGN 955.2-B10-05.0-FN-L-SGGN 955.2-B10-04.0-FR-R-SGGN 955.2-B3/8-1.00-AN-R-SGGN 955.2-B10-04.0-FR-L-ORGN 955.2-B3/8-10.0-FN-R-GRGN 955.2-B3/8-0.50-FR-L-GRGN 955.2-B10-02.0-AN-R-ORGN 955.2-B10-01.0-FN-L-GRGN 955.2-B3/8-003-AR-L-SGGN 955.2-B10-1.00-AR-L-ORGN 955.2-B10-04.0-FN-L-ORGN 955.2-B10-1.00-AN-R-ORGN 955.2-B10-04.0-FN-R-SG

This could also be interesting...

An error has occurred!
We have received your callback request and will contact you soon.
JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
Your Contact

You are looking for a Winco partner near you? Please select the country.