GN 113.30 Ball Lock Pins Titanium

Photo

GN 113.30 Titanium Ball Lock Pins Type: M - With finger recess
Type: M - With finger recess
GN 113.30 Titanium Ball Lock Pins Type: M - With finger recess GN 113.30 Titanium Ball Lock Pins Type: L - With L-handle GN 113.30 Titanium Ball Lock Pins Type: T - With T-handle

Product description

Information

Ball lock pins GN 113.30 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application are locating pins which have often to be removed and installed again.

By pressing the spring loaded push button, both balls are unlocked and by releasing it, the balls are locked again.

Due to the selected material, ball lock pins GN 113.30 are suitable for use in highly corrosive environments. The titanium material also results in a 40% weight reduction compared to a similar part of steel or stainless steel.

The titanium version is used in lightweight construction, maritime applications and in chemical production.

The technical section contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

Shank pin
Titanium

Balls
Ceramic

Handle (Type L / T)
Plastic
Technopolymer (Polyamide PA)
  • Black
  • Temperature resistant up to 176 °F (80 °C)

Spring
Corrosion-resistant alloy 2.4610

Temperature resistant up to 752 °F (400 °C)



RoHS compliant

Accessory

Retaining cable GN 111.8

On request

With round knob

Technical drawing

3D
Hide technical drawing
GN 113.30 Titanium Ball Lock Pins sketch

Part Options / Table

Type

MWith finger recess
LWith L-handle
TWith T-handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.002/-0.003l1 +0.024d2d3d4d5d6l2 ±0.04l3 +0.008l4l5l6mLocating bore
+0.004
0.2360.3940.7871.1811.5751.9690.280.390.690.531.570.280.8661.041.300.980.610.236
0.3150.7871.1811.5751.969-0.370.550.910.711.890.321.0631.341.711.220.810.315
0.3940.7871.1811.5751.9692.3620.470.550.910.711.890.381.0631.341.711.220.810.394

Build & Price

3D Product Configurator
Plunger diameter d1
Length l1
Type



Load Capacity of Ball Lock Pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double shear strength (breaking strength) have been calculated or theoretically determined in accordance with DIN 50141.

The endangered bolt cross-section S was considered in two shear planes until breakage, according to the sketch shown opposite.

The details given on load capacity are non-binding guide values without any liability. In general, they do not constitute a warranty of quality. The user must determine from case to case if a product is suitable for the application. Ambient influences may affect the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F ≈ double shear strength according to DIN 50141 (breaking strength)

Show / Hide columns
d1GN 113.30
65171 lbf (23 kN)
89667 lbf (43 kN)
1015512 lbf (69 kN)

Selected Part

Total US Dollars (net)
$119.76
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$119.76
1024$109.78
2549$99.80
≥ 50$89.82
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.014 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 113.30-10-20-MGN 113.30-6-50-MGN 113.30-8-20-LGN 113.30-10-40-LGN 113.30-6-20-LGN 113.30-10-30-MGN 113.30-6-30-LGN 113.30-6-40-TGN 113.30-10-60-MGN 113.30-6-40-MGN 113.30-6-30-TGN 113.30-10-50-LGN 113.30-6-20-MGN 113.30-6-20-TGN 113.30-10-40-TGN 113.30-6-40-LGN 113.30-8-30-MGN 113.30-10-30-LGN 113.30-8-30-TGN 113.30-8-50-MGN 113.30-8-20-TGN 113.30-8-40-TGN 113.30-8-30-LGN 113.30-8-50-TGN 113.30-10-20-LGN 113.30-6-10-MGN 113.30-10-30-TGN 113.30-10-40-MGN 113.30-10-60-LGN 113.30-6-50-LGN 113.30-8-40-MGN 113.30-8-50-LGN 113.30-10-50-TGN 113.30-8-20-MGN 113.30-8-40-LGN 113.30-6-10-LGN 113.30-10-60-TGN 113.30-6-10-TGN 113.30-6-30-MGN 113.30-6-50-TGN 113.30-10-50-MGN 113.30-10-20-T

This could also be interesting...

An error has occurred!
We have received your callback request and will contact you soon.
JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
Your Contact

You are looking for a Winco partner near you? Please select the country.