GN 133.2 Two-Way Linear Actuator Connectors Aluminum, for Two-Axis System, Unequal Bore Dimensions d1 / d2

Photo

GN 133.2 Aluminum Two-Way Linear Actuator Connectors, for Two-Axis System d1: G - With sleeve bearing
Finish: SW - Black, RAL 9005, textured finish
d1: G - With sleeve bearing
Finish: SW - Black, RAL 9005, textured finish
GN 133.2 Aluminum Two-Way Linear Actuator Connectors, for Two-Axis System d1: G - With sleeve bearing
Finish: SW - Black, RAL 9005, textured finish GN 133.2 Aluminum Two-Way Linear Actuator Connectors, for Two-Axis System d1: B - Bore
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Two-way linear actuator connectors GN 133.2 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw locations z1 / z2, the play of the guide bores d1 / d2 can be adjusted or the linear actuator connectors can be clamped after adjustment.

For quick clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

Body
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Sleeve bearing
Plastic (PTFE)


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Levers GN 911

Technical drawing

3D
Hide technical drawing
GN 133.2 Aluminum Two-Way Linear Actuator Connectors, for Two-Axis System sketch

Part Options / Table

Identification no.

2With 2 stainless steel socket cap screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 - d2
without
sleeve bearing
d1 - d2
with
sleeve bearing
d3
Mounting
screws on the
drive key
d4
Mounting
screws on the
drive key
k1
Clamping
length
k2
Clamping
length
l1l2l3mz1
Screw
location for
screw size
z2
Screw
location for
screw size
Accessory
Recom.  lever
GN 911 for 
z1
l4


for z2
l4
B30 - B18G30 - G18M 4M 31.571.423.211.571.021.06M8-25M6-202.483.071.772.48
B50 - B30G50 - G30M 6M 42.562.324.802.561.571.77M10-50M8-253.073.622.483.07

Build & Price

3D Product Configurator
Diameter d1 - d2 (without sleeve bearing)
Diameter d1 - d2 (with sleeve bearing)
Identification no.

Finish
SW

Selected Part

Total US Dollars (net)
$55.79
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$55.79
1024$51.14
2549$46.50
≥ 50$41.85
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.293 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 133.2-G30-G18-2-SWGN 133.2-B30-B18-2-SWGN 133.2-G50-G30-2-SWGN 133.2-B50-B30-2-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.