GN 1418 Telescopic Slides Steel, with Full Extension and Push to Open Mechanism, Load Capacity up to 96 lbf

Photo

GN 1418 Steel Telescopic Slides, with Full Extension and Push to Open Mechanism, Load Capacity up to 96 lbf

Product description

Information

GN 1418 telescopic slides are installed in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension). The rubber stops dampen the impact of the slide in the end position. This feature minimizes noise development and increases the service life. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by additional end stops.

The telescopic slides are delivered in pairs. They can be installed on either the left or right side due to the design. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

Slide profile
Steel, Zinc plated, blue passivated finishZBZB


Balls
Rolling bearing steel, hardened


Ball cage, outer slide
Plastic


Ball cage, inner slide
Steel, zinc plated


Rubber stop and detach function
Plastic / Elastomer


Push to open mechanism
Steel / plastic


Operating temperature -4 °F to +212 °F
(-20 °C to +100 °C)


RoHS

On request

Other lengths and hole distances
Other mounting options
Other finishes

Technical drawing

3D
Hide technical drawing
GN 1418 Steel Telescopic Slides, with Full Extension and Push to Open Mechanism, Load Capacity up to 96 lbf sketch

Part Options / Table

Type

FWith rubber stop, locking device in retracted position, detach function

Identification no.

1Mounting with through holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2 +0.12 / -0.12
Stroke
l3Fs per pair
at 10,000 cycles

at 100,000 cycles
13.7813.7827.5685.43 lbf (380 N)65.19 lbf (290 N)
15.7515.7531.5096.67 lbf (430 N)76.44 lbf (340 N)
17.7217.7235.4396.67 lbf (430 N)76.44 lbf (340 N)
19.6919.6939.3785.43 lbf (380 N)65.19 lbf (290 N)
21.6521.6543.3174.19 lbf (330 N)53.95 lbf (240 N)
23.6223.6247.2467.44 lbf (300 N)44.96 lbf (200 N)
25.5925.5951.1867.44 lbf (300 N)44.96 lbf (200 N)

Build & Price

3D Product Configurator
Length l1
Type

Identification no.

Finish
ZB

Mounting Holes - Outer Slide

Mounting holes - outer slide GN 1418
Show / Hide columns
l1a7a8a9a10
350195211--
400195211--
450259275--
500291307--
550355371--
600387403451467
650419435483499

Mounting Holes - Inner Slide

Mounting holes - inner slide GN 1418
Show / Hide columns
l1i4i5i6i7i8
350125141150.5269278.5
400189205214.5301310.5
450189205214.5333342.5
500189205214.5365374.5
550189205214.5397406.5
600253269278.5493502.5
650253269278.5525534.5

Mounting Screws

For the listed loading forces FS to be absorbed reliably in the surrounding structure, all available through holes of the outer and inner slide having a Ø of 4.5 mm must be used. Alternatively, the outer slide has holes with a Ø of 6.3 mm for metric screws. The slotted holes, Ø 4.5 x 4.8 mm, are also used for mounting and facilitate adjustment. Failure to use mounting screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - Standard
Socket button head screw ISO 7380
Phillips pan head screw ISO 7045
Phillips pan head self-tapping screw ISO 7049

Outer Slide
M 4
M 4
ST 3.9 / 4.2

Inner Slide
M 4
M 4
ST 3.9 / 4.2

Push to Open Mechanism

„Push to Open“ - Mechanism

GN 1418 telescopic slides have an opening mechanism, which is referred to as “Push to Open” or “Touch to Open” mechanism. In addition to the best possible ease of use when opening an extension, this system offers the advantage to have drawers without a handle on the front side. This results in a simple and high-quality design.

The mechanism is actuated by pressing manually on the front side of the extension or drawer. The force required to activate the opening mechanism is about 40 N per slide pair. The inner slide is extended by about 4.5 mm in its basic position and can be pushed in a maximum of 8 mm in the closing direction. This is to be taken into account in the design to avoid a collision. The pressure or release point is already reached at about 3 mm, which causes the extension to slide out smoothly to about 42 mm in the opening direction after being released.

The same force has to be overcome when closing the extension. Over the last 42 mm, the travel speed is to be reduced to max. 0.15 m/s.

When closed, the slide is held in place by the opening mechanism as a type of locking device.

„Push to Open“ - Mechanism

Detach Function

Detach function GN 1418

The detach function allows the extension to be completely separated from one another in the area of the middle and inner slide. This feature not only facilitates mounting, it also allows the extension to be quickly removed, for example when frequent maintenance work is performed on the components located behind.

The telescopic slide can be quickly and easily detached in the extended position through activation of the release lever, allowing the inner slide to be removed from the front.

For re-attaching the slides, the ball cages need to be moved to the extended end position. Then the inner slide is inserted to the retracted end position where it locks into place automatically.

The protected arrangement of the release mechanism prevents accidental detachment of the slide.

Detach function GN 1418

Load Capacity

The maximum load capacity of telescopic slides depends on the slide cross-section and the nominal length l1 as well as the resulting stroke l2. Furthermore, the extension width, the slide materials used and the components of the equipment options, such as the dampened self-retracting mechanism, have a corresponding influence.
The information on the maximum load capacity of the telescopic slides was determined in endurance tests under the following conditions:

  • Slide arrangement in pairs, side mount
  • Observance of all mounting information
  • Warp-resistant test setup
  • Equal distribution of the maximum load FS over the entire extension area
  • Standard slide spacing of 450 mm
  • 10,000 or 100,000 test cycles (one extension and one retraction = one cycle)
  • Gradual increase of the load

Drawing Load capacity telescopic slides

Wear, performance, and maximum bending were assessed after each test section.

Selected Part

Total US Dollars (net)
$36.83
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$36.83
1024$33.76
2549$30.69
≥ 50$27.62
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.347 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.