GN 2292 Double Winged Lift-Off Hinges Aluminum, for Profile Systems, with Positioning Guide

Photo

GN 2292 Aluminum Double Winged Lift-Off Hinges, for Profile Systems, with Positioning Guide Type: A - Exterior hinge wings
Identification: C - With countersunk holes
Bildzuordnung: 82
Type: A - Exterior hinge wings
Identification: C - With countersunk holes
Bildzuordnung: 82
GN 2292 Aluminum Double Winged Lift-Off Hinges, for Profile Systems, with Positioning Guide Type: A - Exterior hinge wings
Identification: C - With countersunk holes
Bildzuordnung: 82 GN 2292 Aluminum Double Winged Lift-Off Hinges, for Profile Systems, with Positioning Guide Type: A - Exterior hinge wings
Identification: C - With countersunk holes
Bildzuordnung: 162 GN 2292 Aluminum Double Winged Lift-Off Hinges, for Profile Systems, with Positioning Guide Type: I - Interior hinge wings
Identification: C - With countersunk holes
Bildzuordnung: 162 GN 2292 Aluminum Double Winged Lift-Off Hinges, for Profile Systems, with Positioning Guide Type: I - Interior hinge wings
Identification: C - With countersunk holes
Bildzuordnung: 82
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

GN 2292 double winged lift-off hinges are made of drawn profiled aluminum and can be used on doors and covers. The positioning guide allows them to be quickly and easily mounted to all commercially available profile systems with a nominal size of 40 mm and slot width “n”.

External hinge wing, type A hinges, allow mounting with a very small door gap. Type I hinges are mounted between the door gap. This results in the mounting screws being hidden when the door is closed, which reduces the chance of vandalism.

The hinges are delivered loose and must be mounted according to the accompanying instructions. Any hinge combination may be created thanks to the modular design and available accessories.

Specification

Body
Aluminum
Anodized finish, natural colorELEL


Bearing bushing / cover cap
Plastic
Technopolymer (Polyamide PA)
Gray, RAL 7035


Tapered dowel pin ISO 8741
Steel, zinc plated, blue passivated finish


RoHS

On request

Other lengths and hole spacings
Other finishes

Technical drawing

3D
Hide technical drawing
GN 2292 Aluminum Double Winged Lift-Off Hinges, for Profile Systems, with Positioning Guide sketch

Part Options / Table

Type

AExterior hinge wings
IInterior hinge wings

Identification

CWith countersunk holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1
Type A

Type I
l2d1d2l3l4l5m1
Type A

Type I
m2m3m4-0.012s1s2
2.833.393.230.260.551.571.421.691.612.171.65--0.310.140.26
2.833.396.380.260.553.151.421.691.612.17-1.971.260.310.140.26

Build & Price

3D Product Configurator
Width l1 (Form A)
Width l1 (Form I)
Length l2
Type


Identification

Finish
EL

Mounting Information

Mounting Information 1

Left / right hinges

Right or left hinges can be created by the direction in which the bearing bushings are inserted into the hinge wing.

Montagehinweis 2

Mounting on door frames

For mounting a door that should be removable, two hinges of the same type must be attached to the door frame.

If the door is not supposed to be removable, the door must be mounted with at least one right hinge and one left hinge.

Mounting information 3

Assembly

  1. Position the bearing bushing with the desired installation direction on the hinge wing. Then insert a screw with a collar such as an ISO 7380 oval head screw into the bearing bushing to protect the bearing bushing collar from damage while hammering in.
  2. Hammer in the bearing bushing until about 1 mm remains between the bearing bushing collar and the hinge wing.
  3. Remove the burr on the bearing bushing using a knife.
  4. Hammer in the bearing bushing all the way.
  5. Remove the screw.
  6. Hammer a tapered dowel pin into the bearing bushing.
  7. Place the cover cap on the opposite side of the hinge wing.

Insert the other bearing bushings according to points 1 to 5.

Selected Part

Total US Dollars (net)
$20.71
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$20.71
100249$18.98
250499$17.26
≥ 500$15.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.145 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2292-72-82-A-C-ELGN 2292-86-82-I-C-ELGN 2292-72-162-A-C-ELGN 2292-86-162-I-C-EL

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.