GN 330 Cables with Connector Coupling Plastic, for Tubular Handles and Hinges

Photo

GN 330 Plastic Cables with Connector Coupling, for Tubular Handles and Hinges Type: G - Connector coupling, straight
Type: G - Connector coupling, straight
GN 330 Plastic Cables with Connector Coupling, for Tubular Handles and Hinges Type: G - Connector coupling, straight GN 330 Plastic Cables with Connector Coupling, for Tubular Handles and Hinges Type: W - Connector coupling, 90° angled

Product description

Information

Cables with connector coupling GN 330 are used to connect tubular handles and hinges with power switching function.

Specification

Housing
Plastic
Thermoplastic polyurethane (TPU)


Cable (outer sheath)
Plastic
Polyurethane (PUR)
Black


Temperature from:
-40° F to +194° F (-40° C to +90° C)


Insulating resistance: > 108 Ω


Degree of polution:
3 / 2, according to EN 60664-1


Protection class:
IP67 according to EN 60529


Connecting nut M8x1 / M12x1
Brass nickel plated


RoHS

On request

Other cable lengths l1

Technical drawing

3D
Hide technical drawing
GN 330 Plastic Cables with Connector Coupling, for Tubular Handles and Hinges sketch

Part Options / Table

Type

GConnector coupling, straight
WConnector coupling, 90° angled
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Connector couplingNumber of contacts (Poles)
Type G

Type G
Type W
l1
Cable length
in meters
d2l2l3l4
M 8 x 134--250.381.38--
M 12 x 1458125100.591.651.241.04

Build & Price

3D Product Configurator
Connector coupling
Number of contacts
Number of contacts
Type


Cable length l1 (in meters)

Cable Properties

Cable with
connector
coupling (bushing)

d1
Out-
side
dia-
meter

Cross-section

Operating
voltage

acc. to IEC 60 664-1

Current
load rating

acc. to IEC 60512-3

Contact assignment

3-pole
(3-wire)
with M8x1

4

3 x 0.25 mm2

max. 60 V

4 A

Plug 3-pole

4-pole
(4-wire)
with M8x1

4.3

4 x 0.25 mm2

max. 60 V

4 A

Stecker 4-polig

4-pole
(4-wire)
with M12x1

5

4 x 0.34 mm2

max. 250 V

4 A

Stecker 4-polig

5-pole
(5-wire)
with M12x1

5

5 x 0.34 mm2

max. 60 V

4 A

Stecker 5-polig

8-pole
(8-wire)
with M12x1

6

8 x 0.25 mm2

max. 30 V

2 A

Stecker 8-polig

12-pole
(12-wire)
with M12x1

6

12 x 0.14 mm2

max. 30 V

1.5 A

Stecker 12-polig

Other cable properties

This adaptable cable, suitable for drag chains, features and outer jacket made of PUR and a core insulation made of polypropylene. It is free of PVC, silicon and halogens. UL and CSA approvals are available.

Drawing culus csa Drawing

The cable is also resistant to oil, chemicals, hydrolysis, microbes and welding sparks and flame retardant according to IEC 60332-2-2 which makes the cable the perfect choice in many applications.

Selected Part

Total US Dollars (net)
$22.93
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$22.93
1024$21.02
2549$19.11
≥ 50$17.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.038 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.