GN 335 Oval Tubular Handles Aluminum, with Inclined Handle Profile

Photo

GN 335 Aluminum Oval Tubular Handles, with Inclined Handle Profile Type: A - Mounting from the back (tapped blind hole)
Finish: EL - Anodized finish, natural color
Type: A - Mounting from the back (tapped blind hole)
Finish: EL - Anodized finish, natural color
GN 335 Aluminum Oval Tubular Handles, with Inclined Handle Profile Type: A - Mounting from the back (tapped blind hole)
Finish: EL - Anodized finish, natural color GN 335 Aluminum Oval Tubular Handles, with Inclined Handle Profile Type: A - Mounting from the back (tapped blind hole)
Finish: ES - Anodized finish, natural color GN 335 Aluminum Oval Tubular Handles, with Inclined Handle Profile Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish GN 335 Aluminum Oval Tubular Handles, with Inclined Handle Profile Type: B - Mounting from the operator's side
Finish: EL - Anodized finish, natural color GN 335 Aluminum Oval Tubular Handles, with Inclined Handle Profile Type: B - Mounting from the operator's side
Finish: ES - Anodized finish, natural color GN 335 Aluminum Oval Tubular Handles, with Inclined Handle Profile Type: B - Mounting from the operator's side
Finish: SW - Black, RAL 9005, textured finish

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

Show all compatible products

Product description

Information

GN 335 oval tubular handles have an inclined handle profile with a 45° angle. These handles are comfortable and ergonomic to grasp in a variety of applications such as sliding doors.

In Type B, socket button head screws, hexagon nuts and washers are included parts of the order.

The tubular handle can be screwed onto the handle shanks without further modification. This allows even a small quantity of special lengths to be ordered.

Specification

Tube
Aluminum

Handle legs
Zinc die-cast, powder coated

Tube
Powder coated
Black, RAL 9005, textured finishSWSW
Handle legs
Black, RAL 9005, textured finish

Tube
Anodized finish, natural colorELEL
Handle legs
Black, RAL 9005, textured finish

Tube
Anodized finish, natural colorESES
Handle legs
Silver, RAL 9006, textured finish

Covers
Plastic, light gray

RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 335 Aluminum Oval Tubular Handles, with Inclined Handle Profile sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
bl1 ±0.02ad
Thread
h1h2h3l2l3l4t
min.
1.428.00.945/16 x 182.383.13.198.747.011.50.59
1.4210.00.945/16 x 182.383.13.1910.718.981.50.59
1.4212.00.945/16 x 182.383.13.1912.6810.941.50.59
1.4216.00.945/16 x 182.383.13.1916.6714.881.50.59
1.4220.00.945/16 x 182.383.13.1920.5518.821.50.59
1.4224.00.945/16 x 182.383.13.1924.4922.761.50.59
Show / Hide columns

Metric

Dimensions in: Inch | Metric
bl1 ±0.02ad
Thread
h1h2h3l2l3l4t
min.
1.427.87.94M 82.383.13.208.747.011.50.59
1.429.84.94M 82.383.13.2010.718.981.50.59
1.4211.81.94M 82.383.13.2012.6810.941.50.59
1.4213.78.94M 82.383.13.2014.6512.911.50.59
1.4215.75.94M 82.383.13.2016.6114.881.50.59
1.4219.69.94M 82.383.13.2020.5518.821.50.59
1.4223.62.94M 82.383.13.2024.4922.761.50.59
1.4231.50.94M 82.383.13.2032.3630.631.50.59

Build & Price

Handle diameter b
Length l1
Type


Finish
EL
ES
SW

Selected Part

Total US Dollars (net)
$29.00
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$29.00
5099$26.58
100249$24.17
≥ 250$21.75
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.