GN 369.5 Commercial Crank Handles Stainless Steel, with Revolving Handle, with Through Bore

Photo

GN 369.5 Stainless Steel Commercial Crank Handles, with Revolving Handle, with Through Bore Type: A - Without slot
Type: A - Without slot
GN 369.5 Stainless Steel Commercial Crank Handles, with Revolving Handle, with Through Bore Type: A - Without slot GN 369.5 Stainless Steel Commercial Crank Handles, with Revolving Handle, with Through Bore Type: N - With slot
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Commercial crank handles GN 369.5 feature a compact design and are used for light drive and adjustment tasks. Due to the materials used, these crank handles are also suitable for aggressive environments.

The slot of type N easily transfers the rotary movement to the shaft by means of a cross pin mounted on the shaft. The crank handle can be mounted removably or permanently assembled axially with a DIN 912 socket cap screw. Type A can be ordered with GN 110 cross holes.

Thanks to the simple manufacturing process it is relatively easy and inexpensive to produce customized designs of these crank handles.

Specification

Crank body
Stainless steel AISI 304
Shot-blasted


Crank arm and hub
Butt-welded


Cover cap
Plastic, black


Cylindrical revolving handle
Plastic
Duroplast (Phenolic PF)

  • Black, shiny finish
  • Temperature resistant up to 230 °F (110 °C)

RoHS

Technical drawing

3D
Hide technical drawing
GN 369.5 Stainless Steel Commercial Crank Handles, with Revolving Handle, with Through Bore sketch

Part Options / Table

Type

AWithout slot
NWith slot
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length l ≈d1 +0.002
Bore
d2h1h2h3h4+0.02Ø
Handle
Socket cap screw
DIN 912
2.48B 100.711.100.712.911.570.710.71M 5
3.15B 100.711.100.712.911.570.710.71M 5
3.94B 120.791.180.793.461.970.790.83M 6
4.92B 120.791.180.793.461.970.790.83M 6

Build & Price

3D Product Configurator
Length l
Bore d1
Type


GN 110 Cross Holes (Special Order) - Metric

GN 110 Zeichnung
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

GN 110 Zeichnung
Show / Hide columns
d1 / sd2 +0.003/-0.001d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$26.10
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$26.10
5099$23.93
100249$21.75
≥ 250$19.58
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.198 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.