GN 408.1 Positioning and Supporting Elements Steel, with Threaded Stem

Photo

GN 408.1 Steel Positioning and Supporting Elements, with Threaded Stem Type: B - Smooth contact face, turned
Type: B - Smooth contact face, turned
GN 408.1 Steel Positioning and Supporting Elements, with Threaded Stem Type: B - Smooth contact face, turned GN 408.1 Steel Positioning and Supporting Elements, with Threaded Stem Type: G - Smooth contact face, ground GN 408.1 Steel Positioning and Supporting Elements, with Threaded Stem Type: K - Spherical contact face, turned

Product description

Information

GN 408.1 positioning and supporting elements are used in jig and tool construction, e.g. for holding and positioning workpieces. They can also be used as stops, thrust blocks or feet.

Type G is especially suitable for applications where the height of the contact face has to be as precise as possible. On uneven or inclined surfaces, such as unmachined parts, the spherical contact face of type K offers particular advantages.

Specification

SteelST

  • Case-hardened
  • Blackened finish

RoHS

On request

Other dimensions
Other materials

Technical drawing

3D
Hide technical drawing
GN 408.1 Steel Positioning and Supporting Elements, with Threaded Stem sketch

Part Options / Table

Type

BSmooth contact face, turned
GSmooth contact face, ground
KSpherical contact face, turned
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h
Type G ±0.0004
Type B / K ±0.002
d1
Thread
d2el1l2rA/F
0.390.630.98M 60.390.430.310.030.590.39
0.470.791.18M 80.510.560.390.040.790.51
0.630.981.57M 100.670.740.470.051.180.67
0.791.261.97M 120.750.820.550.061.380.75
0.981.572.36M 161.061.170.750.081.971.06

Build & Price

3D Product Configurator
Material

Height h
Thread d1
Type



Selected Part

Total US Dollars (net)
$3.95
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$3.95
5099$3.62
100249$3.29
≥ 250$2.96
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.017 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.