GN 4470 Magnetic Catches Neodymium, Iron, Boron (NdFeB), Housing Zinc Die-Cast, with Rubberized Magnetic Surface

Photo

GN 4470 Neodymium, Iron, Boron Magnetic Catches, Housing Zinc Die-Cast, with Rubberized Magnetic Surface Type: A1 - Magnetic surface top, with bore
Identification: L2 - With strike plate, L-profile, with slotted hole
Finish: SR - Silver, RAL 9006, textured finish
Type: A1 - Magnetic surface top, with bore
Identification: L2 - With strike plate, L-profile, with slotted hole
Finish: SR - Silver, RAL 9006, textured finish
GN 4470 Neodymium, Iron, Boron Magnetic Catches, Housing Zinc Die-Cast, with Rubberized Magnetic Surface Type: A1 - Magnetic surface top, with bore
Identification: L2 - With strike plate, L-profile, with slotted hole
Finish: SR - Silver, RAL 9006, textured finish GN 4470 Neodymium, Iron, Boron Magnetic Catches, Housing Zinc Die-Cast, with Rubberized Magnetic Surface Type: A2 - Magnetic surface top, with slotted hole
Identification: W - Without strike plate
Finish: SW - Black, RAL 9005, textured finish GN 4470 Neodymium, Iron, Boron Magnetic Catches, Housing Zinc Die-Cast, with Rubberized Magnetic Surface Type: C1 - Magnetic surface side, with bore
Identification: L3 - With strike plate, L-profile, with slotted hole, extended
Finish: SR - Silver, RAL 9006, textured finish GN 4470 Neodymium, Iron, Boron Magnetic Catches, Housing Zinc Die-Cast, with Rubberized Magnetic Surface Type: C2 - Magnetic surface side, with slotted hole
Identification: F - With strike plate, with countersunk hole
Finish: SW - Black, RAL 9005, textured finish GN 4470 Neodymium, Iron, Boron Magnetic Catches, Housing Zinc Die-Cast, with Rubberized Magnetic Surface Type: C2 - Magnetic surface side, with slotted hole
Identification: Z2 - With strike plate, Z-profile, with slotted hole
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Magnetic catches GN 4470 hold flaps, doors and sliding doors closed and are characterized by their compact design. The rubberized magnetic surface reduces noise and prevents damage to the mating part.

The different strike plates expand the range of applications and are used when magnetic catches are to be used in conjunction with non-magnetic mating parts.

For magnetic catches of types A1 and A2, full-surface contact in the area of the cover plate must be ensured during installation.

Specification

Magnet material
NdFeB
Neodymium, iron, boron
Temperature resistant up to 176 °F (80 °C)


Housing
Zinc die-cast
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Rubberized magnetic surface
Elastomer (TPE)

  • Black
  • Hardness ≈ 80 Shore A

Strike plate
Steel, zinc plated, blue passivated finish


RoHS

On request

Other finishes
Other magnetic forces
Strike plates in other dimensions
Strike plates in other shapes
Strike plates with other finishes

Technical drawing

3D
Hide technical drawing
GN 4470 Neodymium, Iron, Boron Magnetic Catches, Housing Zinc Die-Cast, with Rubberized Magnetic Surface sketch

Part Options / Table

Type

A1Magnetic surface top, with bore
A2Magnetic surface top, with slotted hole
C1Magnetic surface side, with bore
C2Magnetic surface side, with slotted hole

Identification

WWithout strike plate
FWith strike plate, with countersunk hole
L2With strike plate, L-profile, with slotted hole
L3With strike plate, L-profile, with slotted hole, extended
Z2With strike plate, Z-profile, with slotted hole
Z3With strike plate, Z-profile, with slotted hole, extended
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1bd1h1kl2
Type A1 / C1

Type A2 / C2
l3m1m2s1Nominal magnetic forces
1.970.280.220.390.180.471.180.941.500.710.026.74 lbf (30 N)
Show / Hide columns
Dimensions in: Inch (change to Metric)
Identificationd2l4l5m3s2
F0.180.391.571.180.10
Show / Hide columns
Dimensions in: Inch (change to Metric)
Identificationd3h2h3l6
L2 / Z2

L3 / Z3
l7l8m4m5
L2 / Z2

L3 / Z3
m6
L2 / Z2

L3 / Z3
s3
L2 / Z2 / L3 / Z30.220.470.491.021.500.511.100.630.390.550.350.590.08

Build & Price

3D Product Configurator
Length l1
Type




Identification






Finish
SR
SW

Application Examples

Drawing Application examples GN 4470

Possible Combinations Magnetic Catch - Strike Plate

Drawing Magnetic catch - Contact Plate

Use on Profile Systems

Profile system grid dimension

Magnetic catch with strike plate
Type - Identification

A1 - L ...

A2 - Z ...

C2 - F

C2 - L ...

Surface-mounted door

Surface-mounted door -
Countersunk magnet

Inset door

Surface-mounted door

Sliding door

Skizze 1 GN 4470 Skizze 2 GN 4470 Skizze 3 GN 4470 Skizze 4 GN 4470 Skizze 5 GN 4470

20 mm

L2

Z2
s = 0 - 10 mm

F

L2
s = 0 - 10 mm

30 mm

L2

Z3
s = 0 - 15 mm

F

L3
s = 0 - 15 mm

40 mm

L2

L3

Z3
s = 0 - 10 mm

F

L3
s = 0 - 10 mm

45 mm

L2

L3

Z3
s = 0 - 7 mm

F

L3
s = 0 - 7 mm

Selected Part

Total US Dollars (net)
$23.28
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$23.28
5099$21.34
100249$19.40
≥ 250$17.46
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.146 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 4470-50-A1-W-SWGN 4470-50-A2-W-SWGN 4470-50-C1-W-SWGN 4470-50-C2-W-SWGN 4470-50-A1-F-SWGN 4470-50-A2-F-SWGN 4470-50-C1-F-SWGN 4470-50-C2-F-SWGN 4470-50-A1-L2-SWGN 4470-50-A2-L2-SWGN 4470-50-C1-L2-SWGN 4470-50-C2-L2-SWGN 4470-50-A1-L3-SWGN 4470-50-A2-L3-SWGN 4470-50-C1-L3-SWGN 4470-50-C2-L3-SWGN 4470-50-A1-Z2-SWGN 4470-50-A2-Z2-SWGN 4470-50-C1-Z2-SWGN 4470-50-C2-Z2-SWGN 4470-50-A1-Z3-SWGN 4470-50-A2-Z3-SWGN 4470-50-C1-Z3-SWGN 4470-50-C2-Z3-SWGN 4470-50-A1-W-SRGN 4470-50-A2-W-SRGN 4470-50-C1-W-SRGN 4470-50-C2-W-SRGN 4470-50-A1-F-SRGN 4470-50-A2-F-SRGN 4470-50-C1-F-SRGN 4470-50-C2-F-SRGN 4470-50-A1-L2-SRGN 4470-50-A2-L2-SRGN 4470-50-C1-L2-SRGN 4470-50-C2-L2-SRGN 4470-50-A1-L3-SRGN 4470-50-A2-L3-SRGN 4470-50-C1-L3-SRGN 4470-50-C2-L3-SRGN 4470-50-A1-Z2-SRGN 4470-50-A2-Z2-SRGN 4470-50-C1-Z2-SRGN 4470-50-C2-Z2-SRGN 4470-50-A1-Z3-SRGN 4470-50-A2-Z3-SRGN 4470-50-C1-Z3-SRGN 4470-50-C2-Z3-SR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.