GN 480.3 Adjusting Rods Stainless Steel, Angled

Photo

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The dimensions of GN 480.3 stainless steel adjusting rods are tailored for use with mini-clamps.

The angled stainless steel adjusting rods, make it possible to create compact and space-saving mini-clamp structures efficiently and cost-effectively with few components.

Specification

Stainless steelNI AISI 304,
blank

RoHS compliant

On request

Additional lengths for l1 and l2

Technical drawing

3D
Hide technical drawing
GN 480.3 Stainless Steel Adjusting Rods, Angled sketch

Part Options / Table

Metric

Dimensions in: Inch | Metric
d
Diameter
l1l2
D 81.183.54
D 81.975.91
D 83.159.45
D 101.975.91
D 102.768.27
D 103.9411.81

Build & Price

3D Product Configurator
Diameter d
Length l1
Length l2
Material

Selected Part

Total US Dollars (net)
$6.56
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.56
100249$6.01
250499$5.47
≥ 500$4.92
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: 0.098 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



About CAD Downloads
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351

Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.