GN 487 Swivel Ball Joint Mounting Clamps Aluminum

Photo

GN 487 Aluminum Swivel Ball Joint Mounting Clamps Type: Q - With cross hole
Coding: I - Ball element with internal thread
Identification no.: 1 - Clamping with adjustable lever
Finish: ES - Anodized finish, black
Type: Q - With cross hole
Coding: I - Ball element with internal thread
Identification no.: 1 - Clamping with adjustable lever
Finish: ES - Anodized finish, black
GN 487 Aluminum Swivel Ball Joint Mounting Clamps Type: Q - With cross hole
Coding: I - Ball element with internal thread
Identification no.: 1 - Clamping with adjustable lever
Finish: ES - Anodized finish, black GN 487 Aluminum Swivel Ball Joint Mounting Clamps Type: A - With axial bore
Coding: I - Ball element with internal thread
Identification no.: 2 - Clamping with set screw
Finish: EL - Anodized finish, natural color GN 487 Aluminum Swivel Ball Joint Mounting Clamps Type: A - With axial bore
Coding: S - Ball element with external thread
Identification no.: 1 - Clamping with adjustable lever
Finish: ES - Anodized finish, black GN 487 Aluminum Swivel Ball Joint Mounting Clamps Type: A - With axial bore
Coding: S - Ball element with external thread
Identification no.: 2 - Clamping with set screw
Finish: ES - Anodized finish, black GN 487 Aluminum Swivel Ball Joint Mounting Clamps Type: Q - With cross hole
Coding: S - Ball element with external thread
Identification no.: 2 - Clamping with set screw
Finish: EL - Anodized finish, natural color GN 487 Aluminum Swivel Ball Joint Mounting Clamps Type: W - With bolt
Coding: I - Ball element with internal thread
Identification no.: 1 - Clamping with adjustable lever
Finish: ES - Anodized finish, black GN 487 Aluminum Swivel Ball Joint Mounting Clamps Type: W - With bolt
Coding: S - Ball element with external thread
Identification no.: 2 - Clamping with set screw
Finish: EL - Anodized finish, natural color

Product description

Information

Swivel ball joint mounting clamps GN 487 allow precise and stepless adjustment of the ball pivot within the swivel range. This makes it easy to position and adjust components such as scanners, cameras and lighting.

Thanks to the efficient clamping mechanism, even small amounts of tightening torque result in comparatively strong clamping forces on the ball. To readjust the joint, the clamping must be completely released. The adjustable lever (identification no. 1) can be used to easily operate the clamping mechanism without tools.

For a permanent high stop torque, the contact surfaces of the balls must be kept free of grease. Exceeding the recommended tightening torques increases the stop torque but may result in increased wear of the clamping mechanism.

Specification

Body / clamping element
Aluminum

  • Anodized finish, natural colorELEL
  • Anodized finish, blackESES

Ball element
Aluminum, plain finish


Adjustable lever (Identification no. 1)

  • Zinc die-cast
    Powder coated
    Silver RAL 9006, textured finish
  • Threaded stud / retaining screw
    Stainless steel AISI 303

Set screw (Identification no. 2)
Stainless steel AISI 304


Socket cap screw DIN 912 (Type Q)
Stainless steel AISI 304


Set screw DIN 913 (Type A)
Stainless steel AISI 304


RoHS

On request

Ball elements with other thread sizes and inch thread (as for swivel ball joints GN 784)

Technical drawing

3D
Hide technical drawing
GN 487 Aluminum Swivel Ball Joint Mounting Clamps sketch

Part Options / Table

Type

QWith cross hole
AWith axial bore
WWith bolt

Coding

IBall element with internal thread
SBall element with external thread

Identification no.

1Clamping with adjustable lever
2Clamping with set screw
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type A
Type Q
d2
Type W
d3
Thread
d4d5d6
Thread
d7
Thread
kl1l2l3l4l5l6l7l8l9
B 100.39M 50.430.55M 5M 50.790.310.871.460.452.090.611.670.671.08
B 120.47M 50.430.55M 5M 50.790.310.871.460.452.130.651.710.751.08
B 150.59M 60.550.71M 6M 60.980.390.871.610.572.660.792.170.831.38
B 160.63M 60.550.71M 6M 60.980.390.871.610.572.660.792.190.941.38
B 200.79M 80.590.94M 6M 61.180.471.181.970.733.190.872.641.021.73
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1
Type A
Type Q
d2
Type W
m1m2m3r1r2sA/Ft1
min.
t2Recommended
tightening torque
of the clamping
(núm. de identificación) in Nm ≈
Resulting
stop torque
on the ball
in Nm ≈
B 100.391.291.480.890.680.980.310.350.310.391.54.5
B 120.471.291.520.890.680.980.390.350.310.471.54.5
B 150.591.651.941.150.851.280.470.470.390.592.56.5
B 160.631.651.961.150.851.28-0.470.390.632.56.5
B 200.792.022.331.431.211.440.630.510.470.632.510

Build & Price

3D Product Configurator
Bore d1 (Type A / Type Q)
Shaft d2 (Type W)
Type



Thread d3
Coding


Identification no.


Finish
EL
ES

Selected Part

Total US Dollars (net)
$71.00
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$71.00
1024$65.08
2549$59.17
≥ 50$53.25
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.149 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 487-B10-Q-M5-I-1-ELGN 487-B10-A-M5-I-1-ELGN 487-B10-Q-M5-S-1-ELGN 487-B10-A-M5-S-1-ELGN 487-B10-Q-M5-I-2-ELGN 487-B10-A-M5-I-2-ELGN 487-B10-Q-M5-S-2-ELGN 487-B10-A-M5-S-2-ELGN 487-B10-Q-M5-I-1-ESGN 487-B10-A-M5-I-1-ESGN 487-B10-Q-M5-S-1-ESGN 487-B10-A-M5-S-1-ESGN 487-B10-Q-M5-I-2-ESGN 487-B10-A-M5-I-2-ESGN 487-B10-Q-M5-S-2-ESGN 487-B10-A-M5-S-2-ESGN 487-10-W-M5-I-1-ELGN 487-10-W-M5-S-1-ELGN 487-10-W-M5-I-2-ELGN 487-10-W-M5-S-2-ELGN 487-10-W-M5-I-1-ESGN 487-10-W-M5-S-1-ESGN 487-10-W-M5-I-2-ESGN 487-10-W-M5-S-2-ESGN 487-B12-Q-M5-I-1-ELGN 487-B12-A-M5-I-1-ELGN 487-B12-Q-M5-S-1-ELGN 487-B12-A-M5-S-1-ELGN 487-B12-Q-M5-I-2-ELGN 487-B12-A-M5-I-2-ELGN 487-B12-Q-M5-S-2-ELGN 487-B12-A-M5-S-2-ELGN 487-B12-Q-M5-I-1-ESGN 487-B12-A-M5-I-1-ESGN 487-B12-Q-M5-S-1-ESGN 487-B12-A-M5-S-1-ESGN 487-B12-Q-M5-I-2-ESGN 487-B12-A-M5-I-2-ESGN 487-B12-Q-M5-S-2-ESGN 487-B12-A-M5-S-2-ESGN 487-12-W-M5-I-1-ELGN 487-12-W-M5-S-1-ELGN 487-12-W-M5-I-2-ELGN 487-12-W-M5-S-2-ELGN 487-12-W-M5-I-1-ESGN 487-12-W-M5-S-1-ESGN 487-12-W-M5-I-2-ESGN 487-12-W-M5-S-2-ESGN 487-B15-Q-M6-I-1-ELGN 487-B15-A-M6-I-1-ELGN 487-B15-Q-M6-S-1-ELGN 487-B15-A-M6-S-1-ELGN 487-B15-Q-M6-I-2-ELGN 487-B15-A-M6-I-2-ELGN 487-B15-Q-M6-S-2-ELGN 487-B15-A-M6-S-2-ELGN 487-B15-Q-M6-I-1-ESGN 487-B15-A-M6-I-1-ESGN 487-B15-Q-M6-S-1-ESGN 487-B15-A-M6-S-1-ESGN 487-B15-Q-M6-I-2-ESGN 487-B15-A-M6-I-2-ESGN 487-B15-Q-M6-S-2-ESGN 487-B15-A-M6-S-2-ESGN 487-15-W-M6-I-1-ELGN 487-15-W-M6-S-1-ELGN 487-15-W-M6-I-2-ELGN 487-15-W-M6-S-2-ELGN 487-15-W-M6-I-1-ESGN 487-15-W-M6-S-1-ESGN 487-15-W-M6-I-2-ESGN 487-15-W-M6-S-2-ESGN 487-B16-Q-M6-I-1-ELGN 487-B16-A-M6-I-1-ELGN 487-B16-Q-M6-S-1-ELGN 487-B16-A-M6-S-1-ELGN 487-B16-Q-M6-I-2-ELGN 487-B16-A-M6-I-2-ELGN 487-B16-Q-M6-S-2-ELGN 487-B16-A-M6-S-2-ELGN 487-B16-Q-M6-I-1-ESGN 487-B16-A-M6-I-1-ESGN 487-B16-Q-M6-S-1-ESGN 487-B16-A-M6-S-1-ESGN 487-B16-Q-M6-I-2-ESGN 487-B16-A-M6-I-2-ESGN 487-B16-Q-M6-S-2-ESGN 487-B16-A-M6-S-2-ESGN 487-16-W-M6-I-1-ELGN 487-16-W-M6-S-1-ELGN 487-16-W-M6-I-2-ELGN 487-16-W-M6-S-2-ELGN 487-16-W-M6-I-1-ESGN 487-16-W-M6-S-1-ESGN 487-16-W-M6-I-2-ESGN 487-16-W-M6-S-2-ESGN 487-B20-Q-M8-I-1-ELGN 487-B20-A-M8-I-1-ELGN 487-B20-Q-M8-S-1-ELGN 487-B20-A-M8-S-1-ELGN 487-B20-Q-M8-I-2-ELGN 487-B20-A-M8-I-2-ELGN 487-B20-Q-M8-S-2-ELGN 487-B20-A-M8-S-2-ELGN 487-B20-Q-M8-I-1-ESGN 487-B20-A-M8-I-1-ESGN 487-B20-Q-M8-S-1-ESGN 487-B20-A-M8-S-1-ESGN 487-B20-Q-M8-I-2-ESGN 487-B20-A-M8-I-2-ESGN 487-B20-Q-M8-S-2-ESGN 487-B20-A-M8-S-2-ESGN 487-20-W-M8-I-1-ELGN 487-20-W-M8-S-1-ELGN 487-20-W-M8-I-2-ELGN 487-20-W-M8-S-2-ELGN 487-20-W-M8-I-1-ESGN 487-20-W-M8-S-1-ESGN 487-20-W-M8-I-2-ESGN 487-20-W-M8-S-2-ES
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.