GN 51.8 Retaining Magnets Neodymium-Iron-Boron, with Countersunk Hole, with Rubber Jacket

Photo

GN 51.8 Neodymium-Iron-Boron Retaining Magnets, with Countersunk Hole, with Rubber Jacket Color: SW - Black
Color: SW - Black
GN 51.8 Neodymium-Iron-Boron Retaining Magnets, with Countersunk Hole, with Rubber Jacket Color: SW - Black GN 51.8 Neodymium-Iron-Boron Retaining Magnets, with Countersunk Hole, with Rubber Jacket Color: WS - White

Product description

Information

Retaining magnets GN 51.8 with rubber jacket, in combination with the steel part, form a system that shields and strengthens the magnet and concentrates the magnetic flux optimally onto the rubberized magnetic surface.

The rubber protects sensitive surfaces from being damaged by the magnet and also has a high coefficient of friction, resulting in high lateral displacement forces.

Specification

Magnet material
NdFeBND
Neodymium, iron, boron
Temperature resistant up to 176 °F (80 °C)


Steel part
Zinc plated


Rubber jacket
Elastomer (TPE) ≈ 80 Shore A

  • BlackSWSW
  • WhiteWSWS

RoHS

Accessory

Magnet Holding Disks GN 70
Self-Adhesive Disks GN 70.1

On request

Other colors
Other Shore hardnesses

Technical drawing

3D
Hide technical drawing
GN 51.8 Neodymium-Iron-Boron Retaining Magnets, with Countersunk Hole, with Rubber Jacket sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3hNominal magnetic forces
0.470.130.250.282.25 lbf (10 N)
1.690.300.490.2422.48 lbf (100 N)
3.460.260.490.33124 lbf (550 N)

Build & Price

3D Product Configurator
Magnet material

Diameter d1
Color
SW
WS

Selected Part

Total US Dollars (net)
$11.90
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$11.90
2549$10.91
5099$9.92
≥ 100$8.92
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.059 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 51.8-ND-12-SWGN 51.8-ND-12-WSGN 51.8-ND-43-SWGN 51.8-ND-43-WSGN 51.8-ND-88-SWGN 51.8-ND-88-WS

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.