GN 587.1 Load Rings Steel, Weldable

Photo

GN 587.1 Steel Load Rings, Weldable

Product description

Information

GN 587.1 weldable load rings are designed for quick mounting.

They provide a high dynamic and static strength and can be loaded from any direction with approved safety (safety factor 4).

The steel tape (type F) holds the ring in any position and dampens any noise caused by vibrations. All parts are permanently connected.

The two support lugs improve the bearing load of the hooks and enhance the support effect of the ring, especially if the ring is side loaded or the lifting point is welded on an uneven workpiece.

GN 587.1 load rings comply with Machinery Directive 2006/42/EG.

Specification

Ring
Steel
German Material No. 1.6541

  • Forged
  • High-strength tempered
  • 100% electromagnetic tensile tested according to EN 1677
  • Bright pink powder coated

Weld-on block
Steel, S355J2+N (St52-3N)

  • Forged, plain finish
  • High-strength tempered
  • 100% electromagnetic tensile tested according to EN 1677

Retaining spring
Spring steel tape, rustproof


RoHS

Technical drawing

3D
Hide technical drawing
GN 587.1 Steel Load Rings, Weldable sketch

Part Options / Table

Type

AWithout steel tape
FWith steel tape
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bh1h2h3h4k1k2l1l2l3Nominal load (WLL)
in metric tons
2.603.112.561.570.980.551.501.301.302.801.5
3.033.582.951.851.100.631.771.571.503.152.5
3.433.983.272.051.220.632.011.811.653.584.0
4.535.554.612.871.730.872.642.362.404.986.7
5.086.024.962.802.171.022.642.362.955.3310.0

Build & Price

3D Product Configurator
Width b
Type


Selected Part

Total US Dollars (net)
$71.90
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$71.90
59$65.91
1024$59.92
≥ 25$53.93
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.705 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.