GN 614.3 Ball Plungers Stainless Steel, Unthreaded

Photo

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 614.3 ball plungers are installed axially through the depth of the bore whereby the dimension "z" of the chamfer has to be taken into consideration.

Due to the thin wall of the housing, press-fitting is not recommended.

Specification

Housing
Stainless steelNI AISI 303

Ball
Stainless steel, hardened
European Standard No. 1.3541 (AISI 420C)

Spring
Stainless steel AISI 631


RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 614.3 Stainless Steel Ball Plungers, Unthreaded sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 ±0.002d2Length lw
Compression
z
Chamfer
Spring load ≈
Initial

End
0.080.040.140.010.010.18 lbf (0.8 N)0.34 lbf (1.5 N)
0.100.060.200.020.010.63 lbf (2.8 N)1.06 lbf (4.7 N)
0.120.080.280.030.011.01 lbf (4.5 N)1.69 lbf (7.5 N)
0.140.100.350.030.011.35 lbf (6 N)3.26 lbf (14.5 N)
0.160.120.430.040.011.80 lbf (8 N)3.15 lbf (14 N)
0.180.130.470.040.012.14 lbf (9.5 N)3.71 lbf (16.5 N)
0.200.140.510.040.012.47 lbf (11 N)4.05 lbf (18 N)
0.220.160.550.050.013.48 lbf (15.5 N)5.62 lbf (25 N)
0.240.180.590.060.014.05 lbf (18 N)6.97 lbf (31 N)
0.310.240.710.080.015.40 lbf (24 N)10.12 lbf (45 N)
0.390.310.790.100.025.85 lbf (26 N)11.02 lbf (49 N)
0.470.390.870.140.029.22 lbf (41 N)19.33 lbf (86 N)

Build & Price

3D Product Configurator
Diameter d1
Material

Selected Part

Total US Dollars (net)
$5.18
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$5.18
100249$4.75
250499$4.32
≥ 500$3.88
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



About CAD Downloads
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351

Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.