Products | J.W. Winco Standard Parts

GN 614.6 Spring Plungers Steel, Unthreaded, with Collar

Photo

Product description

Information

GN 614.6 spring plungers are primarily used in toolmaking as spring-loaded stops as well as for push-on / push-off applications.

A tolerance of H7 for the location hole of d1 is recommended.

Specification

Housing
Steel, blackened finish

Nose pin
Steel
  • Blackened finish
  • Hardened

Spring
Stainless steel
European Standard No. 1.4568 (AISI 631)


RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 614.6 Steel Spring Plungers, Unthreaded, with Collar sketch

Part Options / Table

Type

KSteel, standard spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.002d2d3l1l2l3w
Compression
Spring load ≈
Initial

End
0.240.110.310.790.240.130.142.25 lbf (10 N)4.95 lbf (22 N)
0.310.150.390.940.310.130.186.74 lbf (30 N)19.78 lbf (88 N)
0.390.230.511.180.390.160.229.44 lbf (42 N)24.73 lbf (110 N)
0.470.310.631.420.470.200.2611.24 lbf (50 N)29.23 lbf (130 N)

Build & Price

Diameter d1
Type

Selected Part

Total US Dollars (net)
$8.63
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.63
100249$7.91
250499$7.20
≥ 500$6.48
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.