JW Winco provides goods to one or more of the 16 Critical Infrastructure Sectors identified by CISA under the Department of Homeland Security. JW Winco meets the requirements established by CISA on March 19, 2020 as an essential business.

GN 6335.2 Hand Knobs Technopolymer Plastic, with Protruding Stainless Steel Hub

Photo

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 6335.2 hand knobs with protruding hub have important advantages:

The face of the hub is exactly square to the bore and is made of stainless steel to prevent edge breakage.

Specification

Hand knob
Plastic
Technopolymer (Polyamide PA)
  • Shock-resistant
  • Black, matte finish

Hub insert
Stainless steelNI
European Standard No. 1.4305 (AISI 303)


RoHS compliant

On request

Special bores and threads larger than listed
Other modifications such as cross holes and set screw holes
Special stud variations, either drilled and pinned or glued into place

Technical drawing

3D
Hide technical drawing
GN 6335.2 Technopolymer Plastic Hand Knobs, with Protruding Stainless Steel Hub sketch

Part Options / Table

Type

EWith tapped blind bore
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d4h1h2 ≈h3t
min.
1.26M 60.470.790.390.350.47
1.57M 80.550.980.510.390.55
1.97M 100.711.260.790.470.71
2.48M 120.791.570.980.550.87
3.15M 160.981.971.180.671.18

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Type

Hub material

Selected Part

Total US Dollars (net)
$4.26
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.26
100249$3.91
250499$3.55
≥ 500$3.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



About CAD Downloads
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351

Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.