GN 648.1 Rod End Bearings Steel, Tapped Type

Photo

GN 648.1 Steel Rod End Bearings, Tapped Type Type: N - Brass / steel, lubrication possible
Type: N - Brass / steel, lubrication possible
GN 648.1 Steel Rod End Bearings, Tapped Type Type: N - Brass / steel, lubrication possible GN 648.1 Steel Rod End Bearings, Tapped Type Type: W - Steel PTFE / steel, self lubricated

Product description

Information

Rod end bearings GN 648.1 are a mechanical articulating joint that transmit traction and thrust from linkages and lever arms and are resistant to wear, especially under high alternating loads and impact in a radial / axial direction. Rod end bearings are used on the ends of control rods, steering links and tie rods.

Specification

Housing
Steel, zinc plated, blue passivated finish

  • d1 = 5 to 12 mm: turned
  • d1 = 14 to 25 mm: forged

Pairings

  • Type N (lubrication possible)
    Bearing socket
    Brass, CuZn40Al1

Internal ring
Steel, 100 Cr6
Hardened, ground, polished

  • Type W (self-lubricating)
    Bearing socket
    Steel, zinc plated
    With PTFE insert

Internal ring
Steel, 100Cr6
Hardened, ground, polished


RoHS

On request

Narrow model (ISO 12240-1, series E)

Technical drawing

3D
Hide technical drawing
GN 648.1 Steel Rod End Bearings, Tapped Type sketch

Part Options / Table

Type (Pairings)

NBrass / steel, lubrication possible
WSteel PTFE / steel, self lubricated
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 +0.001
Bore
d2
Right hand thread

Left hand thread

CETOP
connecting
dimensions
b1 -0.005b2d3d4d5d6l1l2A/Ftw
Max.
tilting angle
0.197M 5M 5LM 40.3150.240.300.710.350.431.061.420.350.3913°
0.236M 6M 6L-0.3540.270.350.790.390.511.181.570.430.4713°
0.315M 8M 8L-0.4720.350.410.940.490.631.421.890.510.6314°
0.394M 10M 10LM 10 x 1.250.5510.410.511.100.590.751.692.240.670.7913°
0.472M 12M 12LM 12 x 1.250.6300.470.611.260.690.871.972.600.750.8713°
0.551M 14M 14L-0.7480.530.661.420.790.982.242.950.870.9816°
0.630M 16M 16LM 16 x 1.50.8270.590.761.650.871.062.523.350.871.1015°
0.709M 18 x 1.5M 18 x 1.5L-0.9060.650.861.810.981.222.803.701.061.2615°
0.787M 20 x 1.5M 20 x 1.5L-0.9840.710.961.971.081.343.034.021.261.3014°
0.866M 22 x 1.5M 22 x 1.5L-1.1020.791.022.131.181.463.314.371.261.4615°
0.984M 24 x 2M 24 x 2L-1.2200.871.172.361.321.653.704.881.421.6515°
1.181*M 30 x 2M 30 x 2L-1.4570.981.372.761.572.014.335.711.612.0117°
* Only available in type W

Build & Price

3D Product Configurator
Bore d1
Thread d2
Type


Selected Part

Total US Dollars (net)
$16.36
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$16.36
5099$14.99
100249$13.63
≥ 250$12.27
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.