GN 704 Quick Release Shaft Collars Aluminum

Photo

GN 704 Aluminum Quick Release Shaft Collars

Product description

Information

Unlike thrust bolts or clamping screws, quick release shaft collars GN 704 generate locking force on the shaft via an eccentric lever. This quick release design allows the collars to be set or adjusted rapidly and without tools. The aluminum design results in low mass inertia values.

The specified tightening torque of the screw is a recommended value with which the collar clamped to a shaft (with closed eccentric lever) is capable of reaching the specified axial load capacity. The details on the axial load capacity are non-binding guidance values and do not constitute a warranty of characteristics.

Keeping the friction surface of the eccentric lever slightly greased will help to prolong the useful service life.

Specification

Body
Aluminum, black anodized finish


Eccentric lever
Aluminum, yellow anodized finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 704 Aluminum Quick Release Shaft Collars sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2bsTightening torque
of the screw
in Nm ≈
Axial load ≈
min.

max.
1.50B 3/8B 1/2B 5/80.390.060.530.00 lbf (133.45 N)60.00 lbf (266.89 N)
1.97B 3/4B 1.00B 1 1/80.510.060.770.00 lbf (311.38 N)100.00 lbf (444.82 N)
2.95B 1 1/4B 1 3/8B 1 1/20.590.061.5105 lbf (467.06 N)120 lbf (533.79 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2bsTightening torque
of the screw
in Nm ≈
Axial load ≈
min.

max.
1.50B 6B 8B 10B 12B 14B 15B 160.390.060.529.90 lbf (133 N)60.02 lbf (267 N)
1.97B 20B 25B 28B 30---0.510.060.769.92 lbf (311 N)100 lbf (445 N)
2.95B 32B 35B 38----0.590.061.5105 lbf (467 N)120 lbf (534 N)
3.94B 40B 42B 45B 48B 50--0.750.184.5125 lbf (556 N)195 lbf (867 N)
4.72B 54B 55B 60B 65B 70B 75-0.750.184.5200 lbf (890 N)310 lbf (1379 N)

Build & Price

3D Product Configurator
Outer diameter d1
Bore d2

Inch


Metric


Selected Part

Total US Dollars (net)
$35.56
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$35.56
100249$32.59
250499$29.63
≥ 500$26.67
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.060 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.