GN 732.1 Cylinder Head Shoulder Bolts Steel

Photo

GN 732.1 Steel Cylinder Head Shoulder Bolts

Product description

Information

The dimensions d2 / l1 of the cylinder head shoulder bolts GN 732.1 allow for them to be used as bearing pins for swing bolts DIN 444 / GN 1524, eye nuts GN 444.2 and hubs with eccentrical cam GN 919.

Specification

SteelST

  • Tensile strength class 5.8
  • Case-hardened (all round depth 0.2 to 0.4 mm)
  • Blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 732.1 Steel Cylinder Head Shoulder Bolts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1 +0.008 / +0.005d3l2l3s
(millimeter)
M 50.236 -0.001 / -0.0020.1970.2360.2760.315---0.470.280.123
M 60.315 -0.002 / -0.0030.1970.2360.3150.3540.3940.4720.5120.550.310.164
M 80.394 -0.002 / -0.0030.3150.3940.4720.5510.591--0.630.430.205
M 100.472 -0.002 / -0.0030.4720.5510.6300.669---0.750.510.246
M 120.551 -0.002 / -0.0030.5510.6300.709----0.870.630.318
M 140.630 -0.002 / -0.0030.6690.709-----0.980.750.318

Build & Price

3D Product Configurator
Thread d1
Collet diameter d2
Length l1
Material

Selected Part

Total US Dollars (net)
$3.26
In Stock: 41
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.26
100249$2.99
250499$2.72
≥ 500$2.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 732.1-M5-6-5-STGN 732.1-M5-6-6-STGN 732.1-M5-6-7-STGN 732.1-M5-6-8-STGN 732.1-M6-8-5-STGN 732.1-M6-8-6-STGN 732.1-M6-8-8-STGN 732.1-M6-8-9-STGN 732.1-M6-8-10-STGN 732.1-M6-8-12-STGN 732.1-M6-8-13-STGN 732.1-M8-10-8-STGN 732.1-M8-10-10-STGN 732.1-M8-10-12-STGN 732.1-M8-10-14-STGN 732.1-M8-10-15-STGN 732.1-M10-12-12-STGN 732.1-M10-12-14-STGN 732.1-M10-12-16-STGN 732.1-M10-12-17-STGN 732.1-M12-14-14-STGN 732.1-M12-14-16-STGN 732.1-M12-14-18-STGN 732.1-M14-16-17-STGN 732.1-M14-16-18-ST

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.