GN 7330 Gripping Trays Zinc Die-Cast, Screw-In Type

Photo

GN 7330 Zinc Die-Cast Gripping Trays, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - Without seal
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - Without seal
Finish: SW - Black, RAL 9005, textured finish
GN 7330 Zinc Die-Cast Gripping Trays, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - Without seal
Finish: SW - Black, RAL 9005, textured finish GN 7330 Zinc Die-Cast Gripping Trays, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - Without seal
Finish: SR - Silver, RAL 9006, textured finish GN 7330 Zinc Die-Cast Gripping Trays, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 2 - With seal
Finish: SR - Silver, RAL 9006, textured finish GN 7330 Zinc Die-Cast Gripping Trays, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 2 - With seal
Finish: SW - Black, RAL 9005, textured finish GN 7330 Zinc Die-Cast Gripping Trays, Screw-In Type Type: C - Mounting from the back
Identification no.: 1 - Without seal
Finish: SR - Silver, RAL 9006, textured finish GN 7330 Zinc Die-Cast Gripping Trays, Screw-In Type Type: C - Mounting from the back
Identification no.: 1 - Without seal
Finish: SW - Black, RAL 9005, textured finish GN 7330 Zinc Die-Cast Gripping Trays, Screw-In Type Type: C - Mounting from the back
Identification no.: 2 - With seal
Finish: SR - Silver, RAL 9006, textured finish GN 7330 Zinc Die-Cast Gripping Trays, Screw-In Type Type: C - Mounting from the back
Identification no.: 2 - With seal
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

GN 7330 gripping trays can be easily and quickly installed from the front using countersunk screws or from the back with threaded studs.

Gripping trays with housing seal (identification no. 2) prevent the penetration of any dirt or liquids into the housing interior. Type A is supplied with four additional countersunk sealing screws, which feature a polyamide coating on the head to create a tight seal.

Specification

Zinc die-cast
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Housing seal (Identification no. 2)
Black NBR rubber, glued


Countersunk sealing screws DIN 7991 M5x16
(Type A, Identification no. 2)

  • Stainless steel A2
  • Polyamide coating on head

Threaded studs (Type C)

  • Stainless steel A2
  • Molded-in

Protection class IP 66


RoHS

Technical drawing

3D
Hide technical drawing
GN 7330 Zinc Die-Cast Gripping Trays, Screw-In Type sketch

Part Options / Table

Type

AMounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
CMounting from the back

Identification no.

1Without seal
2With seal
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1h1h2l2l3l4l5l6 +0.04l7 +0.04m1m2
5.003.151.692.830.980.140.892.363.463.942.09
6.103.151.693.900.980.140.892.364.535.042.09

Build & Price

3D Product Configurator
Length l1
Type


Identification no.


Finish
SR
SW

Selected Part

Total US Dollars (net)
$13.87
In Stock: 15
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$13.87
2549$12.72
5099$11.56
≥ 100$10.40
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.544 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7330-127-A-1-SWGN 7330-127-A-1-SRGN 7330-127-C-1-SWGN 7330-127-C-1-SRGN 7330-127-A-2-SWGN 7330-127-A-2-SRGN 7330-127-C-2-SWGN 7330-127-C-2-SRGN 7330-155-A-1-SWGN 7330-155-A-1-SRGN 7330-155-C-1-SWGN 7330-155-C-1-SRGN 7330-155-A-2-SWGN 7330-155-A-2-SRGN 7330-155-C-2-SWGN 7330-155-C-2-SR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.