JW Winco provides goods to one or more of the 16 Critical Infrastructure Sectors identified by CISA under the Department of Homeland Security. JW Winco meets the requirements established by CISA on March 19, 2020 as an essential business.

GN 751.1 Clevis Fork Joints Steel, with rotating shaft

Photo

GN 751.1 Steel Clevis Fork Joints, with rotating shaft Type: SL - Pin with safety clip
Type: SL - Pin with safety clip
GN 751.1 Steel Clevis Fork Joints, with rotating shaft Type: SL - Pin with safety clip GN 751.1 Steel Clevis Fork Joints, with rotating shaft Type: A - without pin GN 751.1 Steel Clevis Fork Joints, with rotating shaft Type: KL - Pin with side mount ring

Product description

Information

GN 751.1 clevis fork joints basically correspond to the fork head of DIN 71752 (Type A), but, unlike the DIN element, they have a rotating shaft and an additional bolt with axial shaft lock (Type KL and SL) which can be mounted and dismantled without tools.

The rotating shaft allows non-dynamic radial movements to be compensated, movements which may occur e.g. when using cable winches. Also, there is no need for the otherwise necessary alignment of joint heads during assembly.

Specification

Steel
  • Tensile strength 500 N/mm2
  • zinc plated, blue passivated

Pin
  • Spring steel
  • hardened and tempered
  • zinc plated, blue passivated

RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 751.1 Steel Clevis Fork Joints, with rotating shaft sketch

Part Options / Table

Type

Awithout pin
KLPin with side mount ring
SLPin with safety clip
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
 +0.002/-0.004
l1d2abd3l2l3l4A/FStatic max. load
In N
0.200.390.79M 50.390.200.350.791.181.021.420.160.28180 lbf (800 N)
0.240.470.94M 60.470.240.390.941.421.221.690.220.35540 lbf (2400 N)
0.310.631.26M 80.630.310.551.261.891.652.280.310.47764 lbf (3400 N)
0.390.791.57M 100.790.390.711.572.362.052.830.450.631349 lbf (6000 N)
0.470.941.89M 120.940.470.791.892.832.443.390.550.713147 lbf (14000 N)

Build & Price

3D Product Configurator
Bore d1
Length l1
Thread d2
Type



Selected Part

Total US Dollars (net)
$7.63
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$7.63
5099$6.99
100249$6.36
≥ 250$5.72
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



About CAD Downloads
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351

Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.