GN 809.1 Clamping Arm Extenders Steel, for Toggle Clamps with Solid Clamping Arm

Photo

GN 809.1 Steel Clamping Arm Extenders, for Toggle Clamps with Solid Clamping Arm

Product description

Information

With clamping arm extenders GN 809.1, various toggle clamps with a “solid clamping arm” can be easily and quickly extended. The slot of the extender corresponds to the dimensions of the respective toggle clamp size with “U-bar clamping arm” and is therefore compatible with all accessories, such as flanged washers, spindle assemblies, etc.

For assembly, the clamping arm extenders are placed onto the clamping arms of the toggle clamps and bolted into place. The required holes in the clamping arm of the toggle clamp must be made by the user.

All parts are supplied in a non-assembled set. Two flanged washers are included for fastening the spindle assembly.

Specification

SteelST, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 809.1 Steel Clamping Arm Extenders, for Toggle Clamps with Solid Clamping Arm sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
ah1b1b2d1d2h2mLength lFor toggle clamp size
GN 810
GN 810.1
GN 810.3
GN 810.4

GN 820
GN 820.1
GN 820.3
GN 820.4
2.660.630.390.850.25M 50.850.794.76130130
2.810.710.471.040.32M 60.961.025.59230230

Build & Price

3D Product Configurator
Length a
Height h1
Material

Selected Part

Total US Dollars (net)
$14.17
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$14.17
5099$12.99
100249$11.81
≥ 250$10.62
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.218 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 809.1-67,5-16-STGN 809.1-71,5-18-ST

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.