GN 814 Indexing Plungers Stainless Steel, Lockable

Photo

GN 814 Stainless Steel Indexing Plungers, Lockable Type: A - Lockable in the extended position
Type: A - Lockable in the extended position
GN 814 Stainless Steel Indexing Plungers, Lockable Type: A - Lockable in the extended position GN 814 Stainless Steel Indexing Plungers, Lockable Type: AK - Lockable in the extended position, with lock nut GN 814 Stainless Steel Indexing Plungers, Lockable Type: E - Lockable in the extended or retracted position GN 814 Stainless Steel Indexing Plungers, Lockable Type: EK - Lockable in the extended or retracted position, with lock nut
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Lockable indexing plungers GN 814 are used for applications where unauthorized operation is to be prevented. Types A and AK secure the plunger pin in the extended position after locking. Types E and EK additionally secure the plunger pin in the retracted position if it is not to protrude temporarily.

The key can be removed in the end positions. Locks with coding SC are keyed alike, allowing each lock to be operated with the same key. Locks with coding SU have different locks with 68 different lock versions and correspondingly numbered keys.

For assembly, the indexing plunger can be screwed in or out via a hex socket, which is only accessible when the knob is pulled back. If necessary, lock nuts should be secured against tampering, e.g. by gluing or welding.

Specification

Threaded body
Stainless steelNI AISI 303
Plunger pin chemically nickel plated


Knob
Plastic (Polyamide PA)

  • Black, matte finish
  • Temperature resistant up to 176 °F (80 °C)

Spring
Stainless steel AISI 301


Lock mechanism
Zinc die-cast / stainless steel


Key (two pieces)
Steel, nickel plated


Hex nut ISO 8675
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 814 Stainless Steel Indexing Plungers, Lockable sketch

Part Options / Table

Type

ALockable in the extended position
AKLockable in the extended position, with lock nut
ELockable in the extended or retracted position
EKLockable in the extended or retracted position, with lock nut

Coding

SCWith key (Keyed alike)
SUWith key (Keyed differently)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001/-0.002
Bore +0.001
l1d2d3d4kl2l3A/FSpring load ≈
Initial

End
0.3150.31M 16 x 1.51.340.910.832.701.020.754.05 lbf (18 N)7.42 lbf (33 N)
0.3150.47M 16 x 1.51.340.910.832.701.020.752.47 lbf (11 N)7.42 lbf (33 N)
0.3940.47M 16 x 1.51.340.910.832.701.020.752.47 lbf (11 N)7.42 lbf (33 N)
0.4720.59M 20 x 1.51.340.910.832.871.240.752.47 lbf (11 N)7.42 lbf (33 N)

Build & Price

3D Product Configurator
Pin diameter d1
Stroke l1
Type




Coding


Material

Selected Part

Total US Dollars (net)
$46.47
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$46.47
2549$42.60
5099$38.73
≥ 100$34.85
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.293 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 814-8-8-A-SC-NIGN 814-8-8-AK-SC-NIGN 814-8-8-E-SC-NIGN 814-8-8-EK-SC-NIGN 814-8-8-A-SU-NIGN 814-8-8-AK-SU-NIGN 814-8-8-E-SU-NIGN 814-8-8-EK-SU-NIGN 814-8-12-A-SC-NIGN 814-8-12-AK-SC-NIGN 814-8-12-E-SC-NIGN 814-8-12-EK-SC-NIGN 814-8-12-A-SU-NIGN 814-8-12-AK-SU-NIGN 814-8-12-E-SU-NIGN 814-8-12-EK-SU-NIGN 814-10-12-A-SC-NIGN 814-10-12-AK-SC-NIGN 814-10-12-E-SC-NIGN 814-10-12-EK-SC-NIGN 814-10-12-A-SU-NIGN 814-10-12-AK-SU-NIGN 814-10-12-E-SU-NIGN 814-10-12-EK-SU-NIGN 814-12-15-A-SC-NIGN 814-12-15-AK-SC-NIGN 814-12-15-E-SC-NIGN 814-12-15-EK-SC-NIGN 814-12-15-A-SU-NIGN 814-12-15-AK-SU-NIGN 814-12-15-E-SU-NIGN 814-12-15-EK-SU-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.