GN 8341 Wing Nuts Stainless Steel AISI 316, with Tapped Blind Bore, Hygienic Design

Photo

GN 8341 Stainless Steel AISI 316 Wing Nuts, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)
Sealing ring material: H - H-NBR
Finish: PL - Polished finish (Ra < 0.8 µm)
Sealing ring material: H - H-NBR
GN 8341 Stainless Steel AISI 316 Wing Nuts, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)
Sealing ring material: H - H-NBR GN 8341 Stainless Steel AISI 316 Wing Nuts, with Tapped Blind Bore, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Sealing ring material: E - EPDM GN 8341 Stainless Steel AISI 316 Wing Nuts, with Tapped Blind Bore, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Sealing ring material: H - H-NBR GN 8341 Stainless Steel AISI 316 Wing Nuts, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)
Sealing ring material: E - EPDM
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA

The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.

Product description

Information

Wing nuts GN 8341 comply with the DGUV testing principles and are intended for use in hygienic areas. The version with PL finish is additionally certified according to the guidelines of the EHEDG. The sealed mounting surface enables mounting without dead spaces; the impervious geometry in combination with the high quality finish prevents the accumulation of dirt and facilitates cleaning.

Wing nuts clamp and fasten parts easily without tools. The ergonomic shape allows for high tightening forces.

The wing nuts can also be used in particularly aggressive environments thanks to the material used.

Specification

Body
Stainless steel precision casting AISI 316

  • Matte finish (Ra < 0.8 µm)MT
  • Polished finish (Ra < 0.8 µm)PL

Sealing ring

  • H-NBRH
    Temperature resistant
    -13 °F to +302 °F (-25 °C to +150 °C)
  • EPDME
    Temperature resistant
    -40 °F to +248 °F (-40 °C to +120 °C)
  • Blue
  • Hardness 85 ±5 Shore A
  • FDA compliant

RoHS

Accessory

Sealing Rings GN 7600

On request

with FKM sealing ring (Fluorine rubber) F

Technical drawing

3D
Hide technical drawing
GN 8341 Stainless Steel AISI 316 Wing Nuts, with Tapped Blind Bore, Hygienic Design sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2bd3d4d5h1h2t
min.
1.57M 40.160.430.460.280.870.160.31
1.97M 50.200.510.540.351.100.200.39
2.48M 60.280.630.660.471.380.240.47

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Finish
Sealing ring material


Selected Part

Total US Dollars (net)
$24.62
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$24.62
2549$22.57
5099$20.52
≥ 100$18.47
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.063 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 8341-40-M4-MT-HGN 8341-40-M4-PL-HGN 8341-40-M4-MT-EGN 8341-40-M4-PL-EGN 8341-50-M5-MT-HGN 8341-50-M5-PL-HGN 8341-50-M5-MT-EGN 8341-50-M5-PL-EGN 8341-63-M6-MT-HGN 8341-63-M6-PL-HGN 8341-63-M6-MT-EGN 8341-63-M6-PL-E

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.