GN 850.2 Latch Type Toggle Clamps Steel, with Safety Hook, with Horizontal Mounting Base

Photo

GN 850.2 Steel Latch Type Toggle Clamps, with Safety Hook, with Horizontal Mounting Base Type: TU - With draw axle, with catch, with J-hook latch bolt
Type: TU - With draw axle, with catch, with J-hook latch bolt
GN 850.2 Steel Latch Type Toggle Clamps, with Safety Hook, with Horizontal Mounting Base Type: TU - With draw axle, with catch, with J-hook latch bolt GN 850.2 Steel Latch Type Toggle Clamps, with Safety Hook, with Horizontal Mounting Base Type: T - With draw axle, with catch GN 850.2 Steel Latch Type Toggle Clamps, with Safety Hook, with Horizontal Mounting Base Type: TF - Without draw axle, without catch GN 850.2 Steel Latch Type Toggle Clamps, with Safety Hook, with Horizontal Mounting Base Type: TG - With draw axle, with catch, with oval head latch bolt GN 850.2 Steel Latch Type Toggle Clamps, with Safety Hook, with Horizontal Mounting Base Type: TT - With draw axle, with catch, with T-head latch bolt

Product description

Information

Latch type toggle clamps GN 850.2 have a safety function whereby, during closing, a spring loaded safety hook latch ensures a secure locking connection. It prevents the inadvertent unlocking of the clamp due to vibrations or an accidental attempt of loosening / opening of the clamp. To open and release the clamp, pull up on the finger grip to disengage the safety hook latch mechanism (one hand operation).

They are especially suited for rapid closing and mounting of lids, flaps and molds.

During clamping, the pivoting movement of the operating handle is transformed into an axial movement of the draw axle / draw hook and ensures a form-fit holding.

Type T toggle clamps are equipped with a draw axle firmly attached to the clamping arm. Type TF can be used for specific applications by attaching individual latch bolts. Latch bolts of type TG, TT and TU latch type toggle clamps can be adjusted along the adjustable range w2.

Specification

Toggle clamp
Case-hardened steel C10
Zinc plated, blue passivated finish


Draw hook
Steel St 37
Zinc plated, blue passivated finish


All moving parts lubricated with special grease


Hand grip
High quality, oil resistant red plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 850.2 Steel Latch Type Toggle Clamps, with Safety Hook, with Horizontal Mounting Base sketch

Part Options / Table

Type

TWith draw axle, with catch
TFWithout draw axle, without catch
TGWith draw axle, with catch, with oval head latch bolt
TTWith draw axle, with catch, with T-head latch bolt
TUWith draw axle, with catch, with J-hook latch bolt
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding
capacity
ab1b2b3b4b5b6b7d1d2d3d4d5h1 ≈h2h3h4h5
5001124 lbf (5000 N)0.751.971.931.381.340.711.500.39M 80.260.260.280.311.770.672.561.181.10
10002248 lbf (10000 N)1.102.402.481.971.611.021.970.43M 100.330.330.350.392.200.792.911.591.54
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1 ≈l2 ≈l3 ≈
Type TG
l4 ≈
Type TT
l5 ≈
Type TU
l6m1m2m3m4m5m6r ≈stw1
Stroke
w2
Adjustable
range
5007.761.303.013.013.011.340.751.320.750.880.311.001.380.120.633.270.31
10009.531.343.763.663.661.651.261.771.221.000.311.221.770.160.754.330.47

Build & Price

3D Product Configurator
Size
Type





Selected Part

Total US Dollars (net)
$53.11
In Stock: 7
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$53.11
5099$48.68
100249$44.26
≥ 250$39.83
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.100 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.