GN 875.4 Adapter Flanges Aluminum, for GN 875 / GN 876 Pneumatic Swing Clamps

Photo

Product description

Information

GN 875.4 adapter flanges are designed as accessories to GN 875 / GN 876 pneumatic swing clamps and serve as an adapter for mounting custom clamping arms.

The angle orientation of the clamping arm can be set arbitrarily during mounting on the swing clamp. When fastening the screw, the piston rod must not experience any torque. The clamping arm must therefore be held to prevent twisting.

Included are a DIN 912 socket cap screw and an ISO 7092 washer for fastening to the swing clamp.

Specification

AluminumAL
  • Hard anodized finishHE
  • Wear-resistant surface

Socket cap screw DIN 912
Steel, zinc plated, blue passivated finish

Washer ISO 7092
Steel, zinc plated, blue passivated finish

RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 875.4 Aluminum Adapter Flanges, for GN 875 / GN 876 Pneumatic Swing Clamps  sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
For
pneumatic
swing clamp
size
d1mbd2
Thread
d3d4d5h1h2h3
250.551.500.98M 60.980.331.970.960.310.47
32 / 400.631.771.18M 81.180.352.361.140.350.71
50 / 630.791.891.26M 81.260.412.561.180.390.71

Build & Price

3D Product Configurator
Material

Diameter d1
Hole distance m
Finish

Selected Part

Total US Dollars (net)
$31.62
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$31.62
100249$28.99
250499$26.35
≥ 500$23.72
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



About CAD Downloads
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351

Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.