GN 876.1 Threaded Flanges Steel, for GN 876 Pneumatic Swing Clamps

Photo

Product description

Information

GN 876.1 threaded flanges are accessories designed for GN 876 pneumatic swing clamps.

This makes it unnecessary to tap the mounting hole of the part.

Specification

SteelST, zinc plated, blue passivated finish

RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 876.1 Steel Threaded Flanges, for GN 876 Pneumatic Swing Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
For pneumatic swing clamp size
d1
Thread
md2hLength l
25M 40 x 1.51.460.210.351.97
32M 50 x 1.51.770.260.472.36
40M 55 x 1.51.970.260.472.56
50M 65 x 1.52.280.350.592.95
63M 80 x 1.52.760.350.593.46

Build & Price

3D Product Configurator
Material

Thread d1
Hole distance m

Selected Part

Total US Dollars (net)
$38.00
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$38.00
100249$34.84
250499$31.67
≥ 500$28.50
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: 0.161 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.