GN 9192.2 Positioning Ring Steel, for Down-Thrust Clamps GN 9192

Photo

GN 9192.2 Steel Positioning Ring, for Down-Thrust Clamps GN 9192

Product description

Information

Positioning ring GN 9192.2 limits the swiveling range of down-thrust clamps GN 9192 to 110° left or right via a positioning pin. The position of the ring can be adjusted to ensure that the clamping position is reached reliably when the clamp swivels against the positioning pin.

The positioning ring is secured with two set screws. The stroke of the down-thrust clamp is reduced by the height h1 of the positioning ring.

Specification

Body
Steel, blackened finish


Set screws

  • Steel, blackened finish
  • Brass tip

RoHS

Technical drawing

3D
Hide technical drawing
GN 9192.2 Steel Positioning Ring, for Down-Thrust Clamps GN 9192 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d0
Down-thrust clamp Ø
GN 9192
d1h1bd2h2l1l2
1.571.100.281.380.200.631.710.69

Build & Price

3D Product Configurator
Diameter d1
Height h1

Selected Part

Total US Dollars (net)
$107.04
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$107.04
1024$98.12
2549$89.20
≥ 50$80.28
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.070 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.