GN 938.1 T-Nuts Zinc Die-Cast, for Hinges GN 938 and Panel Support Clamps GN 939

Photo

GN 938.1 Zinc Die-Cast T-Nuts, for Hinges GN 938 and Panel Support Clamps GN 939 Bildvarianten: ZD-6
Bildvarianten: ZD-6
GN 938.1 Zinc Die-Cast T-Nuts, for Hinges GN 938 and Panel Support Clamps GN 939 Bildvarianten: ZD-6 GN 938.1 Zinc Die-Cast T-Nuts, for Hinges GN 938 and Panel Support Clamps GN 939 GN 938.1 Zinc Die-Cast T-Nuts, for Hinges GN 938 and Panel Support Clamps GN 939 Bildvarianten: ZD-8
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

T-Nuts GN 938.1 are offered as accessories for hinges GN 938 and panel support clamps GN 939.

When fastening the hinge or the clamp to aluminum profile systems, the T-nuts will center and position the clamps with correct alignment. Depending on how the T-nuts are oriented, they may be used in a variety of slot widths.

Specification

Zinc die-castZD
Plain finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 938.1 Zinc Die-Cast T-Nuts, for Hinges GN 938 and Panel Support Clamps GN 939 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1
Slot width
b2
Slot width
b3
Slot width
d
For screw
h1h2Length l ≈Suitable for
hinges

clamps
0.240.310.39M 60.150.070.47GN 938-ZD-92-60-*-
0.310.39--0.170.100.47GN 938-ZD-122-90-*GN 939-ZD-60-*

Build & Price

3D Product Configurator
Material

Slot width b1

Selected Part

Total US Dollars (net)
$0.82
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$0.82
5099$0.75
100249$0.68
≥ 250$0.61
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.