GN 954.7 Clamping Plates Zinc Die-Cast, for Digital Position Indicators EN 954 / EN 954.2

Photo

GN 954.7 Zinc Die-Cast Clamping Plates, for Digital Position Indicators EN 954 / EN 954.2

Product description

Information

Clamping plates GN 954.7 are used in connection with position indicators digital EN 954 / EN 954.2. The mounting holes support typical bore hole patterns.

In a simpler manner and without great construction and installation effort these spindles can, after adjustment, be clamped and locked.

At the same time these plates are fitted with bore diameter 6.1mm to accomodate the torque support of the position indicator.

The clamping plate can be installed so that the adjustable lever is situated as required either on the right or the left.

Specification

Body
Zinc die-cast
Powder coated
Black, textured finish


Adjustable lever GN 302.1

  • Zinc die-cast
    Powder coated
    Black, RAL 9005, textured finish
  • Threaded stud
    Stainless steel AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 954.7 Zinc Die-Cast Clamping Plates, for Digital Position Indicators EN 954 / EN 954.2 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bd1 +0.0006 / +0.002
Bore
d2l1l2l3l4l5m1m2m3m4
1.30B 8B 10B 12B 140.181.851.200.370.960.870.790.830.930.79

Build & Price

3D Product Configurator
Width b
Bore d1

Selected Part

Total US Dollars (net)
$28.88
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$28.88
5099$26.48
100249$24.07
≥ 250$21.66
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.229 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 954.7-33-B8GN 954.7-33-B10GN 954.7-33-B12GN 954.7-33-B14

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.